Slide Switches

Manufacturer TE Connectivity
Description MLL1200S=SPDT RA SMT SLIDE - 1437575-1
Part Number 1437575-1
URL http://www.te.com/usa-en/product-1437575-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MLL
Also Known As (Marketing Alias) 1437575-1
Contact Current Rating [A] .3
Length [mm] 6.7
Length [in] .2638
Width [mm] 2.7
Width [in] .1063
Actuator Length [mm] 1.52
Actuator Length [in] .06
Actuator Travel [mm] 1.5
Actuator Travel [in] .0591
Mounting Type Surface Mount
Mounting Angle Vertical
Number of Positions 2
Grade Economy
Packaging Method Box & Carton
Product Type Switch
Switch Type Slide
Termination Type PC
UL Flammability Rating UL 94V-0
Terminal Configuration Reverse L
Contact Base Material Beryllium Copper
PCB Mount Retention Type Extended
Stamped Marking With
Threaded Case Without
Number of Actuators Single
Actuator Color Black
Actuator Material Nylon
Actuator Style Side
Switch Style Low Profile
Switch Contact Plating Material Silver
Configuration (Pole-Throw) Single Pole - Double Throw
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Contact Current Rating [A] Length [mm] Length [in] Width [mm] Width [in] Actuator Length [mm] Actuator Length [in] Actuator Travel [mm] Actuator Travel [in] Mounting Type Mounting Angle Number of Positions Grade Packaging Method Product Type Switch Type Termination Type UL Flammability Rating Terminal Configuration Contact Base Material PCB Mount Retention Type Stamped Marking Threaded Case Number of Actuators Actuator Color Actuator Material Actuator Style Switch Style Switch Contact Plating Material Configuration (Pole-Throw)
1 1437575-1 MLL1200S=SPDT RA SMT SLIDE - 1437575-1 Buy Now MLL 1437575-1 .3 6.7 .2638 2.7 .1063 1.52 .06 1.5 .0591 Surface Mount Vertical 2 Economy Box & Carton Switch Slide PC UL 94V-0 Reverse L Beryllium Copper Extended With Without Single Black Nylon Side Low Profile Silver Single Pole - Double Throw
2 1437575-2 MLL1200STR=MLL1200S ON TAPE& R - 1437575-2 Buy Now MLL 1437575-2 .3 6.7 .2638 2.7 .1063 1.52 .06 1.5 .0591 Surface Mount Vertical 2 Economy Reel Switch Slide PC UL 94V-0 Reverse L Beryllium Copper Extended With Without Single Black Nylon Side Low Profile Silver Single Pole - Double Throw
3 1437575-3 MLL1300S=SP3T RA SMT SLIDE - 1437575-3 Buy Now MLL 1437575-3 .3 9.8 .3858 2.64 .1039 1.53 .06 1.5 .0591 Surface Mount Vertical 3 Economy Box & Carton Switch Slide PC UL 94V-0 Reverse L Beryllium Copper Extended With Without Single Black Nylon Side Low Profile Silver Single Pole - Three Throw
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Contact Current Rating [A]
Length [mm]
Length [in]
Width [mm]
Width [in]
Actuator Length [mm]
Actuator Length [in]
Actuator Travel [mm]
Actuator Travel [in]
Mounting Type
Mounting Angle
Number of Positions
Grade
Packaging Method
Product Type
Switch Type
Termination Type
UL Flammability Rating
Terminal Configuration
Contact Base Material
PCB Mount Retention Type
Stamped Marking
Threaded Case
Number of Actuators
Actuator Color
Actuator Material
Actuator Style
Switch Style
Switch Contact Plating Material
Configuration (Pole-Throw)
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.