TE Connectivity

RJ25 Connectors

Manufacturer TE Connectivity
Description MJ,TE,6P
Part Number 5554990-1
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Contact Mating Area Plating Material Gold
Shielded No
Contact Current Rating (Max) [AMP] 1.5
Connector Height [INCH] .644
Port Configuration Single Port
Profile Standard
PCB Tail Length [INCH] .125
Connector Contact Density Standard
Housing Color Gray
Modular Jack & Plug Interface Type RJ25
Keyed Yes
Grounding Options None
Centerline (Pitch) [INCH] .04
UL Flammability Rating UL 94V-0
PCB Thickness (Recommended) [MM] 1.57
Centerline (Pitch) [MM] 1.02
Contact Base Material Phosphor Bronze
Performance Category Cat 3
PCB Mount Orientation Vertical
Connector System Cable-to-Board
Termination Method to Printed Circuit Board Through Hole - Solder
Latch Orientation Standard - Latch Down
PCB Thickness (Recommended) [INCH] .062
Circuit Application Signal
PCB Tail Length [MM] 3.18
Status Indicator None
Operating Temperature Range [DEGC] -40 – 85
Operating Temperature Range [DEGF] -40 – 185
Connector Style Jack
PCB Contact Termination Area Plating Material Tin
Number of Positions 6
Packaging Method Box & Tray
Connector Height [MM] 16.38
Packaging Quantity 144
PCB Thickness (Recommended) [INCH] .062
Entry Location Top
Connector Mounting Type Board Mount
Housing Material PBT
Panel Mount Feature With
Port Matrix Configuration 1 x 1
Contact Mating Area Plating Material Thickness [MICIN] 50
Product selection
Selector Part Number Description Buy Now Modular Jacks & Plugs Products Contact Mating Area Plating Material Shielded Contact Current Rating (Max) [AMP] Connector Height [INCH] Port Configuration Profile PCB Tail Length [INCH] Connector Contact Density Housing Color Modular Jack & Plug Interface Type Keyed Grounding Options Centerline (Pitch) [INCH] UL Flammability Rating PCB Thickness (Recommended) [MM] Centerline (Pitch) [MM] Contact Base Material Performance Category PCB Mount Orientation Connector System Termination Method to Printed Circuit Board Latch Orientation PCB Thickness (Recommended) [INCH] Circuit Application PCB Tail Length [MM] Status Indicator Operating Temperature Range [DEGC] Connector & Contact Terminates To Operating Temperature Range [DEGF] Connector Style PCB Contact Termination Area Plating Material Number of Positions Packaging Method Connector Height [MM] Packaging Quantity PCB Thickness (Recommended) [INCH] Entry Location Connector Mounting Type Housing Material Panel Mount Feature Port Matrix Configuration Contact Mating Area Plating Material Thickness [MICIN]
1 5554990-1 MJ,TE,6P Buy Now RJ Type Jacks & Plugs Gold No 1.5 .644 Single Port Standard .125 Standard Gray RJ25 Yes None .04 UL 94V-0 1.57 1.02 Phosphor Bronze Cat 3 Vertical Cable-to-Board Through Hole - Solder Standard - Latch Down .062 Signal 3.18 None -40 – 85 -40 – 185 Jack Tin 6 Box & Tray 16.38 144 .062 Top Board Mount PBT With 1 x 1 50
2 5569984-1 MJ,TE,6P,HTN Buy Now RJ Type Jacks & Plugs Gold No 1.5 .65 Single Port Standard .125 Standard Black RJ25 No None .04 UL 94V-0 1.57 1.02 Phosphor Bronze Cat 3 Vertical Cable-to-Board Through Hole - Solder Standard - Latch Down .062 Signal 3.18 None -40 – 85 Printed Circuit Board -40 – 185 Jack Tin 6 Package 16.51 176 .062 Top Board Mount High Temperature Nylon With 1 x 1 50
Part Number
Description
Buy Now
Modular Jacks & Plugs Products
Contact Mating Area Plating Material
Shielded
Contact Current Rating (Max) [AMP]
Connector Height [INCH]
Port Configuration
Profile
PCB Tail Length [INCH]
Connector Contact Density
Housing Color
Modular Jack & Plug Interface Type
Keyed
Grounding Options
Centerline (Pitch) [INCH]
UL Flammability Rating
PCB Thickness (Recommended) [MM]
Centerline (Pitch) [MM]
Contact Base Material
Performance Category
PCB Mount Orientation
Connector System
Termination Method to Printed Circuit Board
Latch Orientation
PCB Thickness (Recommended) [INCH]
Circuit Application
PCB Tail Length [MM]
Status Indicator
Operating Temperature Range [DEGC]
Connector & Contact Terminates To
Operating Temperature Range [DEGF]
Connector Style
PCB Contact Termination Area Plating Material
Number of Positions
Packaging Method
Connector Height [MM]
Packaging Quantity
PCB Thickness (Recommended) [INCH]
Entry Location
Connector Mounting Type
Housing Material
Panel Mount Feature
Port Matrix Configuration
Contact Mating Area Plating Material Thickness [MICIN]
Documentation
Contact the supplier