RJ25 Connectors

Manufacturer TE Connectivity
Description MJ,RJ11,SMT,6/6,GRAY,22"REEL
Part Number 5406514-1
URL http://www.te.com/usa-en/product-5406514-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CGS SM
Operating Temperature Range [°C] -40 – 70
Operating Temperature Range [°F] -40 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .063
Connector Height [mm] 12.95
Connector Height [in] .51
Comment Inward boardlocks
Packaging Method Tape Mounted on Reel
Packaging Quantity 600
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 6
Contact Base Material Copper Alloy
UL Flammability Rating UL 94V-0
Housing Color Gray
Connector Style Jack
Profile Low
Port Configuration Single Port
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Inverted - Latch Up
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ25
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 6
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Keyed No
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5406514-1 MJ,RJ11,SMT,6/6,GRAY,22"REEL Buy Now CGS SM -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .063 12.95 .51 Inward boardlocks Tape Mounted on Reel 600 Printed Circuit Board Board Mount Signal Cable-to-Board 6 Copper Alloy UL 94V-0 Gray Jack Low Single Port Surface Mount Right Angle Connector Assembly Inverted - Latch Up Tin None With RJ25 Nickel 1 x 1 6 None Gold High Temperature Thermoplastic No Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.