RJ11 Connectors

Manufacturer TE Connectivity
Description MJ,R/A,6P/2C,PNL STOPS,TRAY - AMP-0-5520250-1 - CK3561-000
Part Number 5520250-1
URL http://www.te.com/usa-en/product-5520250-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMP-0-5520250-1
Also Known As (Marketing Alias) #2 CK3561-000
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] .2
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 3.8
PCB Tail Length [in] .15
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 16.13
Connector Height [in] .635
Packaging Method Package
Packaging Quantity 152
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Panel
Number of Positions 6
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ11
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 2
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material PBT GF
Keyed No
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5520250-1 MJ,R/A,6P/2C,PNL STOPS,TRAY - AMP-0-5520250-1 - CK3561-000 Buy Now AMP-0-5520250-1 CK3561-000 -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 3.8 .15 50 16.13 .635 Package 152 Printed Circuit Board Board Mount Signal Cable-to-Panel 6 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Panel Stops Through Hole - Solder Right Angle Standard - Latch Down Tin None With RJ11 Nickel 1 x 1 2 None Gold PBT GF No Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.