2

RJ22 Connectors

Manufacturer TE Connectivity
Description MJ,R/A,4P/4C,TRAY PACK
Part Number 5555980-1
URL http://www.te.com/usa-en/product-5555980-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP PACE
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Contact Mating Area Plating Material Thickness [µm] 1.27
Connector Height [mm] 16.2
Connector Height [in] .638
Packaging Method Package
Packaging Quantity 3328
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 4
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Low
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Standard - Latch Down
Panel Mount Feature With
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Contact Mating Area Plating Material Gold
Housing Material PBT Polyester
Keyed No
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Contact Mating Area Plating Material Thickness [µm] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation Panel Mount Feature Contact Underplating Material Port Matrix Configuration Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5555980-1 MJ,R/A,4P/4C,TRAY PACK Buy Now AMP PACE -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 1.27 16.2 .638 Package 3328 Printed Circuit Board Board Mount Signal Cable-to-Board 4 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Standard - Latch Down With Nickel 1 x 1 Gold PBT Polyester No Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Contact Mating Area Plating Material Thickness [µm]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
Panel Mount Feature
Contact Underplating Material
Port Matrix Configuration
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.