RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,LPF,R/A,8P,SHLD,PNL STP,HTN
Part Number 5406429-1
URL http://www.te.com/usa-en/product-5406429-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HT
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 2.79
PCB Tail Length [in] .11
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
PCB Ground Tab Location [mm] 3.05
PCB Ground Tab Location [in] .12
Connector Height [mm] 12.7
Connector Height [in] .5
Packaging Method Box & Tray
Packaging Quantity 136
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Low
Port Configuration Single Port
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB Ground
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Number of PCB Ground Tabs 2
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Nylon
Keyed No
Shield Material Copper Alloy
Shield Plating Material Tin
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] PCB Ground Tab Location [mm] PCB Ground Tab Location [in] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Panel Ground Location Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5406429-1 MJ,LPF,R/A,8P,SHLD,PNL STP,HTN Buy Now HT -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.79 .11 1.27 50 3.05 .12 12.7 .5 Box & Tray 136 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold High Temperature Nylon No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
4 5555141-3 MJ,LPF,R/A,8P,SHLD,PNL GRD,IR Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.8 .15 1.27 50 3.05 .12 12.57 .495 Package 128 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground With RJ45 Top Nickel 1 x 1 8 2 None Gold High Temperature Nylon No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
5 5555153-3 MJ,LPF,R/A,8P,PCBG,PSTP.15TTU Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.8 .15 1.27 50 3.05 .12 12.7 .5 Box & Tube 32 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold PBT Polyester No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
6 5555153-5 MJ,LPF,R/A,8P,PCBG,PSTP.11TTR Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.79 .11 1.27 50 3.05 .12 12.57 .495 Package 136 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold PBT Polyester No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
7 5555153-6 MJ,LPF,R/A,8P,PCBG,PSTP.09TTR Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.29 .091 1.27 50 3.05 .12 12.7 .5 Package 136 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold PBT Polyester No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
8 5556591-1 MJ,LPF,R/A,8P/8C,SHLD,KEYEDP Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.8 .15 1.27 50 3.05 .12 12.7 .5 Package 136 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold PBT Polyester Yes Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
9 5556926-1 MJ,LPF,R/A,8P,SHLD,PNL GRD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.79 .11 1.27 50 -3.05 -.12 12.57 .495 Box & Tube 136 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground With RJ45 Top/Bottom Nickel 1 x 1 8 2 None Gold PBT Polyester No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
10 5558250-1 MJ,R/A,8P,SHLD,PCB GRD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.8 .15 1.27 50 -3.05 -.12 13.72 .54 Package 136 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-HB Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold PBT GF No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
11 5558382-1 MJ,R/A,8P,SHLD Buy Now -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 2.79 .11 1.27 50 3.05 .12 12.57 .495 Package 136 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground With RJ45 Top/Bottom Nickel 1 x 1 8 2 None Gold PBT Polyester Yes Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
2 5569115-1 MJ,LPF,R/A,8P,SHLD,PNL GRD,HTN Buy Now HT -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.79 .11 1.27 50 -3.05 -.12 12.7 .5 Box & Tube Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground With RJ45 Top/Bottom Nickel 1 x 1 8 2 None Gold High Temperature Nylon No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
3 6368018-1 MJ,R/A,8P,SHLD,PNL GRD,LIF Buy Now -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 2.79 .11 1.27 50 -3.05 -.12 12.58 .495 Box & Tube Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Panel Stops Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground With RJ45 Top/Bottom Nickel 1 x 1 8 2 None Gold High Temperature Nylon No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
PCB Ground Tab Location [mm]
PCB Ground Tab Location [in]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Panel Ground Location
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5406429-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555141-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555141-3
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555153-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555153-3
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555153-5
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555153-6
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5556591-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5556926-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5558250-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5558382-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5569115-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 6368018-1
Modular Jacks - 5406429-1
Modular Jacks - 5555141-1
Modular Jacks - 5555141-3
Modular Jacks - 5555153-1
Modular Jacks - 5555153-3
Modular Jacks - 5555153-5
Modular Jacks - 5555153-6
Modular Jacks - 5556591-1
Modular Jacks - 5556926-1
Modular Jacks - 5558250-1
Modular Jacks - 5558382-1
Modular Jacks - 5569115-1
Modular Jacks - 6368018-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555141-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555153-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5556591-1
MODULAR JACK ASSEMBLY, 8 POSITION, SHIELDED, RIGHT ANGLE WITH PRINTED CIRCUIT BOARD GROUNDS AND PANEL STOPS - 5406429-1
3D PDF - 5406429-1
MODULAR JACK ASSEMBLY, SHIELDED, 8 POSITION, LOW PROFILE, RIGHT ANGLE, PANEL GROUND WITH PANEL STOPS - 5555141-1
MODULAR JACK ASSEMBLY, SHIELDED, 8 POSITION, LOW PROFILE, RIGHT ANGLE, PANEL GROUND WITH PANEL STOPS - 5555141-3
3D PDF - 5555141-1
3D PDF - 5555141-3
MODULAR JACK ASSEMBLY, LOW PROFILE, PANEL GROUND WITH PANEL STOPS - 5555153-1
MODULAR JACK ASSEMBLY, LOW PROFILE, PANEL GROUND WITH PANEL STOPS - 5555153-3
MODULAR JACK ASSEMBLY, LOW PROFILE, PANEL GROUND WITH PANEL STOPS - 5555153-5
MODULAR JACK ASSEMBLY, LOW PROFILE, PANEL GROUND WITH PANEL STOPS - 5555153-6
MODULAR JACK ASSEMBLY, SHIELDED KEYED, 8 POSITION, LOW PROFILE, RIGHT ANGLE, PANEL GROUND WITH PANEL STOPS - 5556591-1
3D PDF - 5556591-1
MODULAR JACK ASSEMBLY, SHIELDED, 8 POSITION, LOW PROFILE, RIGHT ANGLE, WITH PANEL GROUNDS - 5556926-1
MODULAR JACK ASSEMBLY, SHIELDED, 8 POSITION LOW PROFILE, RIGHT ANGLE, PCB GROUND - 5558250-1
MODULAR JACK ASSEMBLY,8 POSITION, SHIELDED,KEYED,LOW PROFILE,RIGHT ANGLE, WITH PANEL GROUNDS AND PANEL STOPS - 5558382-1
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE, LOW PROFILE, SHIELDED, PANEL GROUND - 5569115-1
3D PDF - 5569115-1
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE, LOW PROFILE, SHIELDED, PANEL GROUND, LOW INSERT FORCE (IR) - 6368018-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555141-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555153-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555153-3
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5569115-1
3D PDF - 5555153-1
3D PDF - 5555153-3
3D PDF - 5555153-5
3D PDF - 5555153-6
3D PDF - 5556926-1
3D PDF - 5558250-1
3D PDF - 5558382-1
3D PDF - 6368018-1
MD_5555141-1_01112018432_dmtec - 5555141-1
MD_5555153-1_061520181137_dmtec - 5555153-1
MD_5555153-3_07292015320_dmtec - 5555153-3
MD_5569115-1_01252017828_dmtec - 5569115-1
MD_6368018-1_03082013355_dmtec - 6368018-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.