2

RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,INV,1X1,6PNL G,.100"ST,SN
Part Number 1-406541-1
URL https://www.te.com/usa-en/product-1-406541-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Centerline (Pitch) [mm] 1.02
PCB Tail Length [mm] 2.54
Connector Height [mm] 13.34
Packaging Method Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
Housing Color Black
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Grounding Options PCB and Panel Ground
Modular Jack & Plug Interface Type RJ45
Port Matrix Configuration 1 x 1
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Product selection
Selector Part Number Description Buy Now Product Documentation Centerline (Pitch) [mm] PCB Tail Length [mm] Connector Height [mm] Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Housing Color Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Grounding Options Modular Jack & Plug Interface Type Port Matrix Configuration Status Indicator Contact Mating Area Plating Material Housing Material Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density
1 1-406541-1 MJ,INV,1X1,6PNL G,.100"ST,SN Buy Now Product Documentation 1.02 2.54 13.34 Tray Printed Circuit Board Panel Signal 8 Phosphor Bronze Black Single Port Through Hole - Solder Right Angle PCB and Panel Ground RJ45 1 x 1 None Gold High Temperature Thermoplastic RJ Type Jacks & Plugs Cat 5 Yes Standard
Part Number
Description
Buy Now
Product Documentation
Centerline (Pitch) [mm]
PCB Tail Length [mm]
Connector Height [mm]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Housing Color
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Grounding Options
Modular Jack & Plug Interface Type
Port Matrix Configuration
Status Indicator
Contact Mating Area Plating Material
Housing Material
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.