RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,8POS,R/A,CAT5,SHLD,PC GND
Part Number 1888376-1
URL http://www.te.com/usa-en/product-1888376-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature Relay PCF
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 3.56
PCB Tail Length [in] .14
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 13.72
Connector Height [in] .537
Packaging Method Tray
Packaging Quantity 90
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Low
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB Ground
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Number of PCB Ground Tabs 2
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material Nylon
Keyed No
Shield Material Brass
Shield Plating Material Nickel
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] PCB Ground Tab Location [mm] PCB Ground Tab Location [in] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1888376-1 MJ,8POS,R/A,CAT5,SHLD,PC GND Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.56 .14 1.27 50 13.72 .537 Tray 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground Without RJ45 Nickel 1 x 1 8 2 None Gold Nylon No Brass Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
2 1932326-1 MJ,1X1,8POS,CAT5,UNSHIELDED Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.56 .14 1.27 50 13.84 .543 Tray 80 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin None With RJ45 Nickel 1 x 1 8 None Gold Nylon No Side RJ Type Jacks & Plugs Cat 5 No Standard Connector
3 5558342-3 MJ,8POS,R/A,CAT5,SHLD,PC GND Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 3.56 .14 1.27 50 -3.05 -.12 13.64 .537 Tray Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground With RJ45 Nickel 1 x 1 8 2 None Gold High Temperature Nylon No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
PCB Ground Tab Location [mm]
PCB Ground Tab Location [in]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentation
High Performance Modular Plugs & Jacks, PCB Mounted - 5558341-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5558342-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5558344-1
Modular Jacks - 5558341-1
Modular Jacks - 5558342-1
Modular Jacks - 5558344-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5558341-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5558342-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5558344-1
MODULAR JACK ASSY, 8 POS, R/A,LOW PROFILE,SHIELDED, PC BOARD GROUND,CATEGORY 5 - 1888376-1
MODULAR JACK SINGLE PORT ASSY UNSHIELDING - 1932326-1
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE, LOW PROFILE, CATEGORY 5 - 5558341-1
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE,LOW PROFILE,SHIELDED, PC BOARD GROUND,CATEGORY 5e - 5558342-1
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE,LOW PROFILE,SHIELDED, PC BOARD GROUND,CATEGORY 5e - 5558342-3
MODULAR JACK ASSEMBLY, 8 POSITION, RIGHT ANGLE,LOW PROFILE,SHIELDED, PANEL GROUND, CATEGORY 5 - 5558344-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5558341-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5558342-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5558344-1
3D PDF - 1888376-1
3D PDF - 1932326-1
3D PDF - 5558341-1
3D PDF - 5558342-1
3D PDF - 5558342-3
3D PDF - 5558344-1
MD_1932326-1_09062016430_dmtec - 1932326-1
MD_5558341-1_051420181449_dmtec - 5558341-1
MD_5558342-1_10052017237_dmtec - 5558342-1
MD_5558344-1_10262012228 - 5558344-1
MODULAR PLUGS AND JACKS REPORT - 5558341-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.