Mini-SAS Connectors

Manufacturer TE Connectivity
Description MiniSAS HD, 1x2 Rec Assy w/ weld
Part Number 2214869-1
URL http://www.te.com/usa-en/product-2214869-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-SAS HD
PCB Thickness (Recommended) [mm] .97
PCB Thickness (Recommended) [in] .038
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] .75
Centerline (Pitch) [in] .029
Height Above PC Board [mm] 12.78
Height Above PC Board [in] .503
Product Type Connector
Connector Style Receptacle
Number of Rows 4
Number of Ports 2
Housing Color Black
Housing Material LCP (Liquid Crystal Polymer)
Packaging Method Box & Tray
Packaging Quantity 25
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 72
Contact Base Material Copper Alloy
PCB Mount Retention Type M2 Screw
PCB Mount Orientation Right Angle
PCB Mount Retention With
High Temperature Housing Yes
PCB Mounting Style Through Hole Press-Fit
Plug Configuration Mini-SAS HD
Product Grouping Mini-SAS HD
Receptacle Configuration Mini-SAS HD
Shell With
Stackable No
Product selection
Selector Part Number Description Buy Now Series PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Height Above PC Board [mm] Height Above PC Board [in] Product Type Connector Style Number of Rows Number of Ports Housing Color Housing Material Packaging Method Packaging Quantity UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Contact Base Material PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention High Temperature Housing PCB Mounting Style Plug Configuration Product Grouping Receptacle Configuration Shell Stackable
1 2214869-1 MiniSAS HD, 1x2 Rec Assy w/ weld Buy Now Mini-SAS HD .97 .038 -55 – 85 -67 – 185 .75 .029 12.78 .503 Connector Receptacle 4 2 Black LCP (Liquid Crystal Polymer) Box & Tray 25 UL 94V-0 Printed Circuit Board Panel Signal Cable-to-Board 72 Copper Alloy M2 Screw Right Angle With Yes Through Hole Press-Fit Mini-SAS HD Mini-SAS HD Mini-SAS HD With No
2 2274682-1 AMINISAS HD, 1X2 REC ASSY Buy Now Mini-SAS HD .97 .038 -55 – 85 -67 – 185 .75 .029 12.78 .503 Connector Receptacle 4 2 Black LCP (Liquid Crystal Polymer) Box & Tray 25 UL 94V-0 Printed Circuit Board Panel Signal Cable-to-Board 72 Copper Alloy M2 Screw Right Angle With Yes Through Hole Press-Fit Mini-SAS HD Mini-SAS HD Mini-SAS HD With No
Part Number
Description
Buy Now
Series
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Height Above PC Board [mm]
Height Above PC Board [in]
Product Type
Connector Style
Number of Rows
Number of Ports
Housing Color
Housing Material
Packaging Method
Packaging Quantity
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Contact Base Material
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
High Temperature Housing
PCB Mounting Style
Plug Configuration
Product Grouping
Receptacle Configuration
Shell
Stackable
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.