USB Connectors

Manufacturer TE Connectivity
Description MINI USB, TYPE B, R/A, SMT
Part Number 1-1734035-1
URL http://www.te.com/usa-en/product-1-1734035-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Tail Length [mm] 1.15
Tail Length [in] .045
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
Contact Current Rating (Max) [A] 1
Offset [mm] 0
Soldering Temperature (Max) [°C] 260
Soldering Temperature (Max) [°F] 500
Size Mini
Connector Style Receptacle
Number of Ports 1
Mounting Location Top
Orientation Right Angle
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Termination Type Surface Mount
Housing Color Black
Housing Material PA 9T GF
LED Without
Packaging Method Tray
Packaging Quantity 150
Product Type Connector
Shell Plating Material Nickel
Termination Method Solder
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Number of Positions 5
UL Flammability Rating UL 94V-0
PCB Mount Retention Type SMT Hold-Down
Termination Method to Printed Circuit Board Reflow Solder
Integral Locking Latch Without
Pick & Place Capable No
USB Version 2.0
Industry Standard USB 2.0
Locating Posts Without
Locking Feature With
USB Type B
Halogen Free No
Moisture Sensitivity Level 1
Mating Cycles (Max) 5000
PCB Connector Seating Flush
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Offset [mm] Soldering Temperature (Max) [°C] Soldering Temperature (Max) [°F] Size Connector Style Number of Ports Mounting Location Orientation Comment Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating PCB Mount Retention Type Termination Method to Printed Circuit Board Integral Locking Latch Pick & Place Capable USB Version Industry Standard Locating Posts Locking Feature Pick and Place Shell Plating Finish USB Type Halogen Free Test Identification (TID) Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 1-1734035-1 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tray 150 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 Without With B No 1 5000 Flush
7 1-1734035-2 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 Without With B No 61001202 1 5000 Flush
8 1-1734035-3 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 Without With B No 1 5000 Flush
9 1-1734327-1 MINI USB, TYPE B, R/A, SMT, WHITE Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount White PA 9T GN GF Without Tray 150 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without B No 1 5000 Flush
10 1-1734327-2 MINI USB, TYPE B, R/A, SMT, WHITE Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount White PA 9T Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without B No 1 5000 Flush
11 1734035-3 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle With locating boss/peg/post(s) Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With With B No 1 5000 Flush
12 1734035-5 MINI USB, TYPE B, R/A, SMT,MYLAR,NATURAL Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Natural PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without Yes 2.0 USB 2.0 With With Tape B No 1 5000 Flush
13 1734327-1 MINI USB, TYPE A, R/A, SMT Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T Without Tray 150 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With With A No 1 5000 Flush
14 2-1734035-1 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle With locating boss/peg/post(s) Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tray 150 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without B No 1 5000 Flush
2 2-1734035-2 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle With locating boss/peg/post(s) Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without B No 1 5000 Flush
3 2-1734035-3 MINI USB, TYPE B, R/A, SMT Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle With long carrier and cover tape. Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without B No 1 5000 Flush
4 2-1734035-4 MINI USB, TYPE B, R/A, SMT, MYLAR Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle With locating boss/peg/post(s) Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without Yes 2.0 USB 2.0 With Without Tape B No 1 5000 Flush
5 2-1734327-2 MINI USB, TYPE B, R/A, SMT Buy Now Alcoswitch Gemini A .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T Without Tape & Reel 700 Connector Tin over Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without No 2.0 USB 2.0 With Without Matte B No 1 5000 Flush
6 4-1734035-2 MINI USB, TYPE B, R/A, SMT, MYLAR Buy Now .76 29.92 1.57 .062 1.15 .045 -40 – 85 -40 – 185 .8 .031 1 0 260 500 Mini Receptacle 1 Top Right Angle Gold Flash over Palladium Nickel Surface Mount Black PA 9T GF Without Tape & Reel 700 Connector Nickel Solder Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 SMT Hold-Down Reflow Solder Without Yes 2.0 USB 2.0 Without Without Tape B No 1 5000 Flush
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Offset [mm]
Soldering Temperature (Max) [°C]
Soldering Temperature (Max) [°F]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Comment
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
PCB Mount Retention Type
Termination Method to Printed Circuit Board
Integral Locking Latch
Pick & Place Capable
USB Version
Industry Standard
Locating Posts
Locking Feature
Pick and Place
Shell Plating Finish
USB Type
Halogen Free
Test Identification (TID)
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
MINI USB SERIES. - 1-1734035-1
MINI USB SERIES. - 1-1734035-2
MINI USB SERIES. - 1-1734035-3
MINI USB SERIES. - 1-1734327-1
MINI USB SERIES. - 1-1734327-2
MINI USB SERIES. - 1734035-1
MINI USB SERIES. - 1734035-2
MINI USB SERIES. - 1734035-3
MINI USB SERIES. - 1734035-4
MINI USB SERIES. - 1734035-5
MINI USB SERIES. - 1734327-1
MINI USB SERIES. - 1734327-2
MINI USB SERIES. - 2-1734035-1
MINI USB SERIES. - 2-1734035-2
MINI USB SERIES. - 2-1734035-3
MINI USB SERIES. - 2-1734035-4
MINI USB SERIES. - 2-1734327-2
MINI USB SERIES. - 3-1734035-2
MINI USB SERIES. - 4-1734035-2
USB Quick Reference Guide - 1734035-1
USB Quick Reference Guide - 1734035-2
Products for Mobile Equipment - 1-1734035-1
Products for Mobile Equipment - 1-1734035-3
Products for Mobile Equipment - 1734035-1
Products for Mobile Equipment - 1734035-3
Products for Mobile Equipment - 1734035-4
MINI USB, R/A, SMT, B TYPE - 1-1734035-1
MINI USB, R/A, SMT, B TYPE - 1-1734035-2
MINI USB, R/A, SMT, B TYPE - 1-1734035-3
MINI USB, R/A, SMT, B TYPE - 1734035-1
MINI USB, R/A, SMT, B TYPE - 1734035-2
MINI USB, R/A, SMT, B TYPE - 1734035-3
MINI USB, R/A, SMT, B TYPE - 1734035-4
MINI USB, R/A, SMT, B TYPE - 1734035-5
MINI USB, R/A, SMT, B TYPE - 2-1734035-1
MINI USB, R/A, SMT, B TYPE - 2-1734035-2
MINI USB, R/A, SMT, B TYPE - 2-1734035-3
MINI USB, R/A, SMT, B TYPE - 2-1734035-4
MINI USB, R/A, SMT, B TYPE - 3-1734035-2
MINI USB, R/A, SMT, B TYPE - 4-1734035-2
MINI USB CONN., TYPE A, RCPT, 5 POS., RIGHT ANGLE, SMT - 1-1734327-1
MINI USB CONN., TYPE A, RCPT, 5 POS., RIGHT ANGLE, SMT - 1-1734327-2
MINI USB CONN., TYPE A, RCPT, 5 POS., RIGHT ANGLE, SMT - 1734327-1
MINI USB CONN., TYPE A, RCPT, 5 POS., RIGHT ANGLE, SMT - 1734327-2
MINI USB CONN., TYPE A, RCPT, 5 POS., RIGHT ANGLE, SMT - 2-1734327-2
MINI USB SERIES. - 1-1734035-1
MINI USB SERIES. - 1-1734035-2
MINI USB SERIES. - 1-1734035-3
MINI USB SERIES. - 1734035-1
MINI USB SERIES. - 1734035-2
MINI USB SERIES. - 1734035-3
MINI USB SERIES. - 1734035-4
MINI USB SERIES. - 1734327-1
MINI USB SERIES. - 1734327-2
3D PDF - 1-1734035-1
3D PDF - 1-1734035-2
3D PDF - 1-1734035-3
3D PDF - 1-1734327-1
3D PDF - 1-1734327-2
3D PDF - 1734035-1
3D PDF - 1734035-2
3D PDF - 1734035-3
3D PDF - 1734035-4
3D PDF - 1734035-5
3D PDF - 1734327-1
3D PDF - 1734327-2
3D PDF - 2-1734035-1
3D PDF - 2-1734035-2
3D PDF - 2-1734035-3
3D PDF - 2-1734035-4
3D PDF - 2-1734327-2
3D PDF - 3-1734035-2
3D PDF - 4-1734035-2
MD_1-1734035-1_08072012427 - 1-1734035-1
MD_1-1734035-2_022120172233_dmtec - 1-1734035-2
MD_1-1734035-3_05122014717_dmtec - 1-1734035-3
MD_1-1734327-2_0715201333_dmtec - 1-1734327-2
MD_1734035-2_121720182325_dmtec - 1734035-2
MD_1734035-3_021220181246_dmtec - 1734035-3
MD_1734035-4_032020181438_dmtec - 1734035-4
MD_2-1734035-1_05232012043 - 2-1734035-1
MD_2-1734035-2_041320181423_dmtec - 2-1734035-2
MD_2-1734035-4_030420182239_dmtec - 2-1734035-4
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.