USB Connectors

Manufacturer TE Connectivity
Description MINI USB, TYPE B, PLUG. CABLE-KIT
Part Number 1734205-1
URL http://www.te.com/usa-en/product-1734205-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.92
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
Contact Current Rating (Max) [A] 1
Offset [mm] 0
Size Mini
Connector Style Plug
Number of Ports 1
Mounting Location Cable Mount
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Contact Termination Type Solder Tabs
Housing Color Black
Housing Material PBT
LED Without
Packaging Method Bag
Packaging Quantity 1000
Product Type Connector
Shell Plating Material Nickel over Copper
Termination Method Solder
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Number of Positions 5
UL Flammability Rating UL 94V-0
PCB Mount Retention Type None
Integral Locking Latch Without
Pick & Place Capable No
USB Version 2.0
Industry Standard USB 2.0
Locating Posts Without
Locking Feature Without
USB Type B
Halogen Free No
Moisture Sensitivity Level 1
Mating Cycles (Max) 5000
PCB Connector Seating Flush
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Offset [mm] Size Connector Style Number of Ports Mounting Location Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating PCB Mount Retention Type Integral Locking Latch Pick & Place Capable USB Version Industry Standard Locating Posts Locking Feature USB Type Halogen Free Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 1734205-1 MINI USB, TYPE B, PLUG. CABLE-KIT Buy Now .76 29.92 -40 – 85 -40 – 185 .8 .031 1 0 Mini Plug 1 Cable Mount Gold Flash over Palladium Nickel Solder Tabs Black PBT Without Bag 1000 Connector Nickel over Copper Solder Wire & Cable Cable Mount Power & Signal Cable-to-Board 5 UL 94V-0 None Without No 2.0 USB 2.0 Without Without B No 1 5000 Flush
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Offset [mm]
Size
Connector Style
Number of Ports
Mounting Location
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
PCB Mount Retention Type
Integral Locking Latch
Pick & Place Capable
USB Version
Industry Standard
Locating Posts
Locking Feature
USB Type
Halogen Free
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.