Power Contacts

Manufacturer TE Connectivity
Description MINI UNIVERSAL M-N-L PIN
Part Number 170359-3
URL https://www.te.com/usa-en/product-170359-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Mating Pin Diameter [mm] 1
Accepts Wire Insulation Diameter Range [mm] 1.19 – 1.75
Connector System Wire-to-Wire
Contact Base Material Brass
Contact Retention in Housing With
Termination Type Crimp
Product Type Contact
Wire Contact Termination Area Plating Material Nickel
For Multiple Crimp No
Wire Insulation Support Without
Connector & Contact Terminates To Wire & Cable
Packaging Method Reel
Contact Underplating Material Nickel
Contact Mating Area Plating Material Gold
Connector Mounting Type Cable Mount (Free-Hanging)
Circuit Application Power
Contact Termination Area Plating Material Nickel
Glow Wire Rating Standard Part - Not Glow Wire
Contact Type Pin
Product selection
Selector Part Number Description Buy Now Product Documentation Series Operating Voltage [VAC] Operating Voltage [VDC] Mating Pin Diameter [mm] Accepts Wire Insulation Diameter Range [mm] Connector System Contact Base Material Contact Retention in Housing Termination Type Product Type Wire Contact Termination Area Plating Material For Multiple Crimp Wire Insulation Support Connector & Contact Terminates To Packaging Method Contact Underplating Material Contact Mating Area Plating Material Connector Mounting Type Circuit Application Contact Termination Area Plating Material Glow Wire Rating Contact Type
1 170359-3 MINI UNIVERSAL M-N-L PIN Buy Now Product Documentation Mini-Universal MATE-N-LOK 600 600 1 1.19 – 1.75 Wire-to-Wire Brass With Crimp Contact Nickel No Without Wire & Cable Reel Nickel Gold Cable Mount (Free-Hanging) Power Nickel Standard Part - Not Glow Wire Pin
Part Number
Description
Buy Now
Product Documentation
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Mating Pin Diameter [mm]
Accepts Wire Insulation Diameter Range [mm]
Connector System
Contact Base Material
Contact Retention in Housing
Termination Type
Product Type
Wire Contact Termination Area Plating Material
For Multiple Crimp
Wire Insulation Support
Connector & Contact Terminates To
Packaging Method
Contact Underplating Material
Contact Mating Area Plating Material
Connector Mounting Type
Circuit Application
Contact Termination Area Plating Material
Glow Wire Rating
Contact Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.