Rectangular Connector Seals

Manufacturer TE Connectivity
Description MINI UMNL WIRE SEAL,18-26AWG - 9650775-0000
Part Number 794758-1
URL http://www.te.com/usa-en/product-794758-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-Universal MATE-N-LOK
Also Known As (Marketing Alias) 9650775-0000
Accepts Wire Insulation Diameter Range [mm] 1.02 – 2.11
Accepts Wire Insulation Diameter Range [in] .04 – .083
Wire/Cable Size [mm²] .12 – .9
Wire/Cable Size [AWG] 18 – 26
Operating Temperature Range [°C] -40 – 90
Operating Temperature Range [°F] -40 – 194
Accessory Type Single Wire Seal
Color Blue
For Use With 26 – 18 AWG Contacts
Material Silicone Rubber
Packaging Method Bag/Box
Packaging Quantity 20000
Product Type Accessory
Seal Color Blue
Wire/Cable Type Discrete Wire
Connector System Wire-to-Wire
Seal Material Silicone Rubber
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Accepts Wire Insulation Diameter Range [mm] Accepts Wire Insulation Diameter Range [in] Wire/Cable Size [mm²] Wire/Cable Size [AWG] Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Color For Use With Material Packaging Method Packaging Quantity Product Type Seal Color Wire/Cable Type Connector System Seal Material
1 794758-1 MINI UMNL WIRE SEAL,18-26AWG - 9650775-0000 Buy Now Mini-Universal MATE-N-LOK 9650775-0000 1.02 – 2.11 .04 – .083 .12 – .9 18 – 26 -40 – 90 -40 – 194 Single Wire Seal Blue 26 – 18 AWG Contacts Silicone Rubber Bag/Box 20000 Accessory Blue Discrete Wire Wire-to-Wire Silicone Rubber
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Accepts Wire Insulation Diameter Range [mm]
Accepts Wire Insulation Diameter Range [in]
Wire/Cable Size [mm²]
Wire/Cable Size [AWG]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Color
For Use With
Material
Packaging Method
Packaging Quantity
Product Type
Seal Color
Wire/Cable Type
Connector System
Seal Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.