Mini-SAS Connectors

Manufacturer TE Connectivity
Description Mini-SAS Rcpt Assy V w/ Shld P
Part Number 1888174-2
URL http://www.te.com/usa-en/product-1888174-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Mini-SAS
Contact Mating Area Plating Thickness [µin] 30
Termination Post Length [mm] 2
Termination Post Length [in] .079
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] .8
Centerline (Pitch) [in] .031
Contact Current Rating (Max) [A] .5
Product Type Connector
Connector Style Receptacle
Number of Rows 2
Number of Ports 1
Keyed Yes
Contact Mating Area Plating Material Gold
Packaging Method Tube
Packaging Quantity 26
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Cable-to-Board
Number of Positions 36
Sealable No
Contact Base Material Phosphor Bronze
PCB Mount Retention Type Retention Solder Tails
PCB Mount Orientation Vertical
PCB Mount Retention With
High Temperature Housing Yes
PCB Mounting Style Surface Mount
Product Grouping Mini-SAS
Receptacle Configuration Mini-SAS
Shell With
Stackable No
Key Type 2
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µin] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Product Type Connector Style Number of Rows Number of Ports Keyed Contact Mating Area Plating Material Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention High Temperature Housing PCB Mounting Style Product Grouping Receptacle Configuration Shell Stackable Key Type
1 1888174-2 Mini-SAS Rcpt Assy V w/ Shld P Buy Now Mini-SAS 30 2 .079 -55 – 105 -67 – 221 .8 .031 .5 Connector Receptacle 2 1 Yes Gold Tube 26 Printed Circuit Board Board Mount Signal Cable-to-Board 36 No Phosphor Bronze Retention Solder Tails Vertical With Yes Surface Mount Mini-SAS Mini-SAS With No 2
2 1888174-4 Mini-SAS Rcpt Assy V w/ Shld T Buy Now Mini-SAS 30 2.8 .1102 -55 – 105 -67 – 221 .8 .031 .5 Connector Receptacle 2 1 Yes Gold Box & Tube 26 Printed Circuit Board Board Mount Signal Cable-to-Board 36 No Phosphor Bronze Vertical Without Yes Surface Mount Mini-SAS Mini-SAS With No 2
3 1888174-6 Mini-SAS Rcpt Assy V w/ Shld T-H,36p Buy Now Mini-SAS 30 3.5 .138 -55 – 105 -67 – 221 .8 .031 .5 Connector Receptacle 2 1 Yes Gold Box & Tube 26 Printed Circuit Board Board Mount Signal Cable-to-Board 36 No Phosphor Bronze Vertical Without Yes Surface Mount Mini-SAS Mini-SAS With No 2
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µin]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Product Type
Connector Style
Number of Rows
Number of Ports
Keyed
Contact Mating Area Plating Material
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
High Temperature Housing
PCB Mounting Style
Product Grouping
Receptacle Configuration
Shell
Stackable
Key Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.