Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description MINI MLC PLUG ASSY 7P (N-SEAL)
Part Number 353899-4
URL http://www.te.com/usa-en/product-353899-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Multilock Connector System
Height [mm] 16.5
Height [in] .65
Length [mm] 8
Length [in] .315
Row-to-Row Spacing [mm] 2.4
Row-to-Row Spacing [in] .094
Width [mm] 9.2
Width [in] .362
Mating Tab Width [mm] .8
Mating Tab Width [in] .031
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Centerline (Pitch) [mm] 2
Centerline (Pitch) [in] .079
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 7
Primary Locking Feature Integrated in Housing
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance No
Packaging Method Bag
Cable Exit Angle 180°
Color Green
Body Material PBT GF
Connector Position Assurance Capable No
Sealable No
Number of Rows 3
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 353899-4 MINI MLC PLUG ASSY 7P (N-SEAL) Buy Now Multilock Connector System 16.5 .65 8 .315 2.4 .094 9.2 .362 .8 .031 12 -40 – 105 -40 – 221 2 .079 12 Wire-to-Wire Yes Yes 7 Integrated in Housing No Housing for female terminals No Without No Bag 180° Green PBT GF No No 3 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.