Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description MINI MIC TAB L.P.
Part Number 183024-1
URL http://www.te.com/usa-en/product-183024-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Superseal 1.5mm Series
Wire Insulation Diameter [mm] 1.7 – 2.4
Wire Insulation Diameter [in] .071 – .13
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 125
Wire Size [mm²] .75 – 1.5
Typical Current Rating [A] 14
Wire Size Search [AWG] 17
Wire Size Search [mm²] 1.4
Packaging Quantity 5000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Clean Body
Interface Plating Tin (Sn)
Seal Type Single Wire Seal (SWS)
Packaging Method Bag
Sealable Yes
Terminal & Splice Style Tab
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 183024-1 MINI MIC TAB L.P. Buy Now AMP Superseal 1.5mm Series 1.7 – 2.4 .071 – .13 .8 .031 1.5 .059 -40 – 125 -40 – 125 .75 – 1.5 14 17 1.4 5000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) Bag Yes Tab F-Crimp
2 183036-1 MINI MIC TAB CONTACT L.P. - AMP-0-0183036-1 - EG9973-000 Buy Now AMP Superseal 1.5mm Series AMP-0-0183036-1 EG9973-000 1.2 – 1.6 .055 – .067 .8 .031 1.5 .059 -40 – 125 -40 – 125 .35 – .5 6 21 .5 5000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) Bag Yes Tab F-Crimp
3 282109-1 MINI MIC TAB CONTACT Buy Now AMP Superseal 1.5mm Series 1.7 – 2.4 .071 – .13 .8 .031 1.5 .059 -40 – 125 -40 – 125 .75 – 1.5 14 17 1.5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
4 282109-3 MINI MIC TAB CONTACT Buy Now AMP Superseal 1.5mm Series 1.7 – 2.4 .071 – .13 .8 .031 1.5 .059 -40 – 125 -40 – 125 .75 – 1.5 14 15 1.5 4000 0 – 24 A (Low Power) Crimp Copper Gold (Au) Clean Body Other Single Wire Seal (SWS) 180° Reel Yes Tab F-Crimp
5 282404-1 MINI MIC SRS TAB CONT - 61.355.00 - 820P-36528 Buy Now AMP Superseal 1.5mm Series 61.355.00 820P-36528 1.2 – 1.6 .055 – .067 .8 .031 1.5 .059 -40 – 125 -40 – 125 .35 – .5 6 21 .5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
6 282404-3 MINI MIC TAB CTC GOLD PLATED V - 820P-36934 Buy Now AMP Superseal 1.5mm Series 820P-36934 1.2 – 1.6 .055 – .067 .8 .031 1.5 .059 -40 – 125 -40 – 125 .35 – .5 6 21 .5 16000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Other Single Wire Seal (SWS) Box Yes Tab F-Crimp
7 282465-1 MINI MIC TAB CONTACT <1,5- - 61.359.00 Buy Now AMP Superseal 1.5mm Series 61.359.00 2.2 – 2.4 .8 .031 1.5 .059 -40 – 125 -40 – 125 1.5 – 2.5 14 14 2 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) Reel Yes Tab F-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
ET**AMP Superseal 1,5 SRS Connectors - 282109-1
ET**AMP Superseal 1,5 SRS Connectors - 282109-3
ET**AMP Superseal 1,5 SRS Connectors - 282404-1
ET**AMP Superseal 1,5 SRS Connectors - 282404-3
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282109-1
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282109-3
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282404-1
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282404-3
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282465-1
ICT Terminals and Connectors Catalogue - 183024-1
ICT Terminals and Connectors Catalogue - 183036-1
ICT Terminals and Connectors Catalogue - 282109-1
ICT Terminals and Connectors Catalogue - 282109-3
ICT Terminals and Connectors Catalogue - 282404-1
ICT Terminals and Connectors Catalogue - 282404-3
ICT Terminals and Connectors Catalogue - 282465-1
AMP SUPERSEAL 1.5mm Connector System - 183024-1
AMP SUPERSEAL 1.5mm Connector System - 183036-1
AMP SUPERSEAL 1.5mm Connector System - 282109-1
AMP SUPERSEAL 1.5mm Connector System - 282109-3
AMP SUPERSEAL 1.5mm Connector System - 282404-1
AMP SUPERSEAL 1.5mm Connector System - 282404-3
AMP SUPERSEAL 1.5mm Connector System - 282465-1
MINI MIC TAB CTC. - L.P. VERSION - 183024-1
3D PDF - 183024-1
MINI MIC TAB CTC. - L.P. VERSION - 183036-1
3D PDF - 183036-1
MINI MIC SRS TAB CONTACT - 282109-1
MINI MIC SRS TAB CONTACT - 282109-3
3D PDF - 282109-1
3D PDF - 282109-3
MINI MIC SRS TAB CONTACT - 282404-1
MINI MIC SRS TAB CONTACT - 282404-3
3D PDF - 282404-1
3D PDF - 282404-3
MINI MIC RS TAB CONTACT - 282465-1
Hand application tool P/N 785353-1 - 183024-1
Hand application tool P/N 785353-1 - 183036-1
Hand application tool P/N 785353-1 - 282109-1
Hand application tool P/N 785353-1 - 282404-1
AMP Superseal 1.5 series - 282404-1
AMP Superseal 1.5 series - 282465-1
3D PDF - 282465-1
MD_183024-1_04062018037_dmtec - 183024-1
MD_282404-1_05242018539_dmtec - 282404-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.