Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description MINI MIC RECPT C
Part Number 183025-1
URL http://www.te.com/usa-en/product-183025-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Superseal 1.5mm Series
Wire Insulation Diameter [mm] 1.7 – 2.4
Wire Insulation Diameter [in] .071 – .13
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Mating Tab Width [mm] 1.5
Mating Tab Width [in] .059
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 125
Wire Size [mm²] .75 – 1.5
Typical Current Rating [A] 14
Wire Size Search [AWG] 17
Wire Size Search [mm²] .75
Packaging Quantity 5000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Clean Body
Interface Plating Tin (Sn)
Seal Type Single Wire Seal (SWS)
Receptacle Style 180°
Packaging Method Bag
Sealable Yes
Terminal & Splice Style Receptacle
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Typical Current Rating [A] Wire Size Search [AWG] Wire Size Search [mm²] Customer Preferred Contact Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Seal Type Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 183025-1 MINI MIC RECPT C Buy Now AMP Superseal 1.5mm Series 1.7 – 2.4 .071 – .13 .8 .031 1.5 .059 -40 – 125 -40 – 125 .75 – 1.5 14 17 .75 5000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) 180° Bag Yes Receptacle F-Crimp
2 183035-1 MINI MIC RCPT CONT.ACT.LP - 2-42939-6221 - 4004200209 - 820P-36547 - AMP-0-0183035-1 - CM8391-000 Buy Now AMP Superseal 1.5mm Series 2-42939-6221 4004200209 820P-36547 AMP-0-0183035-1 CM8391-000 1.2 – 1.6 .055 – .067 .8 .031 1.5 .059 -40 – 125 -40 – 125 .35 – .5 6 20 .5 5000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) 180° Bag Yes Receptacle F-Crimp
3 282110-1 MINI MIC RCPT CONTACT Buy Now AMP Superseal 1.5mm Series 1.7 – 3.3 .067 – .13 .8 .031 1.5 .059 -40 – 125 -40 – 125 .75 – 1.5 14 17 .75 No 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) Single Wire Seal (SWS) 180° Reel Yes Receptacle F-Crimp
4 282403-1 MINI MIC SRS REC CONT - 60.313.00 Buy Now AMP Superseal 1.5mm Series 60.313.00 1.2 – 1.6 .047 – .063 .8 .031 1.5 .059 -40 – 125 -40 – 125 .35 – .5 6 21 .5 No 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) Single Wire Seal (SWS) 180° Reel Yes Receptacle F-Crimp
5 282466-1 MINI MIC RCPT CONTACT <1,5- - AMP-0-0282466-1 - EG9735-000 Buy Now AMP Superseal 1.5mm Series AMP-0-0282466-1 EG9735-000 2.2 – 2.4 .8 .031 1.5 .059 -40 – 125 -40 – 125 1.5 – 2.5 14 14 2.5 4000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Clean Body Tin (Sn) Single Wire Seal (SWS) 180° Reel Yes Receptacle F-Crimp
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Typical Current Rating [A]
Wire Size Search [AWG]
Wire Size Search [mm²]
Customer Preferred Contact
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Seal Type
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
ET**AMP Superseal 1,5 SRS Connectors - 282110-1
ET**AMP Superseal 1,5 SRS Connectors - 282403-1
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282110-1
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282403-1
APPLICATION SPEC. FOR MINI MIC CONTACTS WITH SINGLE WIRE SEALS - 282466-1
Application spec. for Mini Mic ctc. for single wire sealing with 5.6m. out. dia. - 282403-1
ICT Terminals and Connectors Catalogue - 183025-1
ICT Terminals and Connectors Catalogue - 183035-1
ICT Terminals and Connectors Catalogue - 282110-1
ICT Terminals and Connectors Catalogue - 282403-1
ICT Terminals and Connectors Catalogue - 282466-1
AMP SUPERSEAL 1.5mm Connector System - 183025-1
AMP SUPERSEAL 1.5mm Connector System - 183035-1
AMP SUPERSEAL 1.5mm Connector System - 282110-1
AMP SUPERSEAL 1.5mm Connector System - 282403-1
AMP SUPERSEAL 1.5mm Connector System - 282466-1
Mini MIC srs. rec. ctc. - 183025-1
3D PDF - 183025-1
MINI MIC REC. CTC. - L.P. VERSION - 183035-1
3D PDF - 183035-1
MINI MIC SRS. RECEPTACLE CONTACT - 282110-1
3D PDF - 282110-1
MINI MIC REC. CTC. - 282403-1
3D PDF - 282403-1
MINI MIC REC. CTC. - 282466-1
3D PDF - 282466-1
Hand application tool P/N 785353-1 - 183025-1
Hand application tool P/N 785353-1 - 183035-1
Hand application tool P/N 785353-1 - 282110-1
Hand application tool P/N 785353-1 - 282403-1
AMP Superseal 1.5 series - 282110-1
AMP Superseal 1.5 series - 282403-1
AMP Superseal 1.5 series - 282466-1
MD_183025-1_10032016725_dmtec - 183025-1
MD_282466-1_08162016832_dmtec - 282466-1
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.