Circular DIN Connectors

Manufacturer TE Connectivity
Description Mini DIN, 4 pos, Vertical, Unshielded
Part Number 5750315-2
URL http://www.te.com/usa-en/product-5750315-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 30
Contact Termination Area Plating Thickness [µm] 3.81
Contact Termination Area Plating Thickness [µin] 100
Height [mm] 13.08
Height [in] .51
Length [mm] 22.61
Length [in] .89
Operating Voltage [VAC] 30
PCB Tail Length [mm] 3.18
PCB Tail Length [in] .1
PCB Thickness (Recommended) [mm] 2.68
PCB Thickness (Recommended) [in] .11
Tail Length [mm] 3.18
Tail Length [in] .125
Width [mm] 17.78
Width [in] .7
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 6.5
Centerline (Pitch) [in] .26
Contact Current Rating (Max) [A] .5
Shield Underplate Thickness [µm] 1.27
Shield Underplate Thickness [µin] 50
Contact Underplating Material Thickness [µm] 1.27
Contact Underplating Material Thickness [µin] 50
Connector Style Receptacle
Mating Alignment With
Mating Alignment Type Polarization
Agency/Standard UL
Connector Type Header
Contact Design Tuning Fork
Contact Mating Area Plating Material Gold
Contact Termination Area Plating Material Tin
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color Black
Housing Material Thermoplastic
Packaging Method Tube
Packaging Quantity 38
Product Type Connector
Shape Circular
Shield Material Brass
Shield Plating Material Tin
Shielded No
UL Flammability Rating UL 94V-0
UL Rating Recognized
VDE Tested No
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 4
Sealable No
Contact Base Material Phosphor Bronze
Panel Grounding Without
Panel Ground Feature Type None
Front Panel Screw-Down Without
PCB Mount Retention Type Kinked Legs
Panel Mount Feature Type Screw Nut
PCB Mount Orientation Vertical
PCB Mount Retention With
Inner Shield Material Brass
Inner Shield Plating Material Tin over Copper
PCB Contact Termination Area Plating Material Tin
ESD Protection Without
Panel Mount Feature With
Stacked No
Grounding Clips Without
PCB Mount Alignment With
PCB Mount Alignment Type Hold-Down
PCB Mounting Style Through Hole
Connector Contact Load Condition Fully Loaded
Shield Plating Finish Bright
PCB Termination Area Plating Finish Matte
Contact Underplating Material Nickel
Temperature Rating High
Connector Configuration Mini DIN
Contact Layout Staggered
Product selection
Selector Part Number Description Buy Now Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Length [mm] Length [in] Operating Voltage [VAC] PCB Tail Length [mm] PCB Tail Length [in] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Width [mm] Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Shield Underplate Thickness [µm] Shield Underplate Thickness [µin] Contact Underplating Material Thickness [µm] Contact Underplating Material Thickness [µin] Connector Style Mating Alignment Mating Alignment Type Agency/Standard Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Packaging Method Packaging Quantity Product Type Shape Shield Material Shield Plating Material Shielded UL Flammability Rating UL Rating VDE Tested Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material Panel Grounding Panel Ground Feature Type Front Panel Screw-Down PCB Mount Retention Type Panel Mount Feature Type PCB Mount Orientation PCB Mount Retention Inner Shield Material Inner Shield Plating Material PCB Contact Termination Area Plating Material ESD Protection Panel Mount Feature Stacked Grounding Clips PCB Mount Alignment PCB Mount Alignment Type PCB Mounting Style Connector Contact Load Condition Shield Plating Finish PCB Termination Area Plating Finish Contact Underplating Material Temperature Rating Connector Configuration Contact Layout
1 5750315-2 Mini DIN, 4 pos, Vertical, Unshielded Buy Now .76 30 3.81 100 13.08 .51 22.61 .89 30 3.18 .1 2.68 .11 3.18 .125 17.78 .7 -55 – 105 -67 – 221 6.5 .26 .5 1.27 50 1.27 50 Receptacle With Polarization UL Header Tuning Fork Gold Tin Signal (Data) Socket Black Thermoplastic Tube 38 Connector Circular Brass Tin No UL 94V-0 Recognized No Printed Circuit Board Board Mount Signal Wire-to-Board 4 No Phosphor Bronze Without None Without Kinked Legs Screw Nut Vertical With Brass Tin over Copper Tin Without With No Without With Hold-Down Through Hole Fully Loaded Bright Matte Nickel High Mini DIN Staggered
Part Number
Description
Buy Now
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Voltage [VAC]
PCB Tail Length [mm]
PCB Tail Length [in]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Width [mm]
Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Shield Underplate Thickness [µm]
Shield Underplate Thickness [µin]
Contact Underplating Material Thickness [µm]
Contact Underplating Material Thickness [µin]
Connector Style
Mating Alignment
Mating Alignment Type
Agency/Standard
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Product Type
Shape
Shield Material
Shield Plating Material
Shielded
UL Flammability Rating
UL Rating
VDE Tested
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Panel Grounding
Panel Ground Feature Type
Front Panel Screw-Down
PCB Mount Retention Type
Panel Mount Feature Type
PCB Mount Orientation
PCB Mount Retention
Inner Shield Material
Inner Shield Plating Material
PCB Contact Termination Area Plating Material
ESD Protection
Panel Mount Feature
Stacked
Grounding Clips
PCB Mount Alignment
PCB Mount Alignment Type
PCB Mounting Style
Connector Contact Load Condition
Shield Plating Finish
PCB Termination Area Plating Finish
Contact Underplating Material
Temperature Rating
Connector Configuration
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.