DIMM Sockets

Manufacturer TE Connectivity
Description MIII SOCKET (V)
Part Number 6376118-1
URL http://www.te.com/usa-en/product-6376118-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 1.6
Row-to-Row Spacing [in] .06
Solder Tail Contact Plating Thickness [µm] 3
Solder Tail Contact Plating Thickness [µin] 118.1
Termination Post Length [mm] 2.6
Termination Post Length [in] .0826
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] .5
Height Above PC Board [mm] 30.4
Height Above PC Board [in] 1.19
Packaging Method Box & Tray
Boardlock Material Stainless Steel
Contact Mating Area Plating Material Gold
Housing Color Natural
Housing Material Thermoplastic
Mounting Angle Vertical
Number of Rows 2
Packaging Quantity 80
Product Type Socket
Profile Standard
Socket Type Memory Card
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 90
Sealable No
Contact Base Material Copper Alloy
PCB Mount Retention Type Boardlock
PCB Mount Retention With
PCB Contact Termination Area Plating Material Matte Tin
Insertion Style Cam-In
Locating Posts Without
Module Key Type Offset Right
Module Orientation Vertical
PCB Mounting Style Surface Mount
Retention Post Location None
Retention Post Material Stainless Steel
Socket Style DIMM
Contact Underplating Material Nickel
Number of Bays 2
Number of Keys 1
Polarization Left
DRAM Type Single Data Rate (M3)
Ejector Location Left End Only
Ejector Material High Temperature Thermoplastic
Ejector Material Color Silver
Ejector Type Locking
Center Key Offset Left
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Solder Tail Contact Plating Thickness [µm] Solder Tail Contact Plating Thickness [µin] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Packaging Method Boardlock Material Contact Mating Area Plating Material Housing Color Housing Material Mounting Angle Number of Rows Packaging Quantity Product Type Profile Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Contact Base Material PCB Mount Retention Type PCB Mount Retention PCB Contact Termination Area Plating Material Insertion Style Locating Posts Module Key Type Module Orientation PCB Mounting Style Retention Post Location Retention Post Material Socket Style Contact Underplating Material Number of Bays Number of Keys Polarization DRAM Type Ejector Location Ejector Material Ejector Material Color Ejector Type Center Key
1 6376118-1 MIII SOCKET (V) Buy Now 1.6 .06 3 118.1 2.6 .0826 -55 – 85 -67 – 185 1.27 .05 .5 30.4 1.19 Box & Tray Stainless Steel Gold Natural Thermoplastic Vertical 2 80 Socket Standard Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 90 No Copper Alloy Boardlock With Matte Tin Cam-In Without Offset Right Vertical Surface Mount None Stainless Steel DIMM Nickel 2 1 Left Single Data Rate (M3) Left End Only High Temperature Thermoplastic Silver Locking Offset Left
2 6376118-2 MIII (V) BLACK Buy Now 1.6 .06 3 118.1 2.6 .0826 -55 – 85 -67 – 185 1.27 .05 .5 30.4 1.19 Tray Stainless Steel Gold Black Thermoplastic Vertical 2 80 Socket Standard Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 90 No Copper Alloy Boardlock With Matte Tin Cam-In Without Offset Right Vertical Surface Mount None Stainless Steel DIMM Nickel 2 1 Left Single Data Rate (M3) Left End Only High Temperature Thermoplastic Silver Locking Offset Left
3 6376118-6 MIII (V) GRAY Buy Now 1.6 .06 3 118.1 2.6 .0826 -55 – 85 -67 – 185 1.27 .05 .5 30.4 1.19 Box & Tray Stainless Steel Gold Gray Thermoplastic Vertical 2 80 Socket Standard Memory Card UL 94V-0 Printed Circuit Board Board Mount Signal Board-to-Board 90 No Copper Alloy Boardlock With Matte Tin Cam-In Without Offset Right Vertical Surface Mount None Stainless Steel DIMM Nickel 2 1 Left Single Data Rate (M3) Left End Only High Temperature Thermoplastic Silver Locking Offset Left
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Solder Tail Contact Plating Thickness [µm]
Solder Tail Contact Plating Thickness [µin]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Packaging Method
Boardlock Material
Contact Mating Area Plating Material
Housing Color
Housing Material
Mounting Angle
Number of Rows
Packaging Quantity
Product Type
Profile
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
PCB Mount Retention Type
PCB Mount Retention
PCB Contact Termination Area Plating Material
Insertion Style
Locating Posts
Module Key Type
Module Orientation
PCB Mounting Style
Retention Post Location
Retention Post Material
Socket Style
Contact Underplating Material
Number of Bays
Number of Keys
Polarization
DRAM Type
Ejector Location
Ejector Material
Ejector Material Color
Ejector Type
Center Key
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.