Board-to-Board Headers & Receptacles

Manufacturer TE Connectivity
Description MICT,R/APLUG,38,ASSY,.025,.062
Part Number 5767006-1
URL http://www.te.com/usa-en/product-5767006-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MICTOR
Centerline (Pitch) [mm] .64
Connector System Board-to-Board
Number of Positions 38
Termination Method to Printed Circuit Board Surface Mount
Contact Mating Area Plating Material Gold
UL Flammability Rating UL 94V-0
Contact Type Pin
PCB Mount Retention Without
Connector & Contact Terminates To Printed Circuit Board
Packaging Method Tube
Mating Alignment With
PCB Mount Alignment With
Connector Mounting Type Board Mount
Sealable No
Board-to-Board Configuration Mezzanine
Pick and Place Cover Without
Circuit Application Signal
Housing Material Matte
PCB Mount Orientation Straddle Mount
Mating Alignment Type Polarization
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Product Documentation Series Centerline (Pitch) [mm] Connector System Number of Positions Termination Method to Printed Circuit Board Contact Mating Area Plating Material UL Flammability Rating Contact Type PCB Mount Retention Connector & Contact Terminates To Packaging Method Mating Alignment PCB Mount Alignment Connector Mounting Type Sealable Board-to-Board Configuration Pick and Place Cover Circuit Application Housing Material PCB Mount Orientation Mating Alignment Type
1 5767006-1 MICT,R/APLUG,38,ASSY,.025,.062 Buy Now Product Documentation MICTOR .64 Board-to-Board 38 Surface Mount Gold UL 94V-0 Pin Without Printed Circuit Board Tube With With Board Mount No Mezzanine Without Signal Matte Straddle Mount Polarization
Part Number
Description
Buy Now
Product Documentation
Series
Centerline (Pitch) [mm]
Connector System
Number of Positions
Termination Method to Printed Circuit Board
Contact Mating Area Plating Material
UL Flammability Rating
Contact Type
PCB Mount Retention
Connector & Contact Terminates To
Packaging Method
Mating Alignment
PCB Mount Alignment
Connector Mounting Type
Sealable
Board-to-Board Configuration
Pick and Place Cover
Circuit Application
Housing Material
PCB Mount Orientation
Mating Alignment Type
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.