USB Connectors

Manufacturer TE Connectivity
Description MICRO USB, TYPE B, MIDMOUNT, REVERSE
Part Number 2134441-2
URL http://www.te.com/usa-en/product-2134441-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro USB 2.0
Contact Mating Area Plating Thickness [µm] .76
Contact Mating Area Plating Thickness [µin] 29.52
PCB Thickness (Recommended) [mm] .8 – 1.
PCB Thickness (Recommended) [in] .031 – .039
Tail Length [mm] .7
Tail Length [in] .028
Operating Temperature Range [°C] -30 – 85
Operating Temperature Range [°F] -22 – 185
Centerline (Pitch) [mm] .65
Centerline (Pitch) [in] .025
Contact Current Rating (Max) [A] 1.8
Offset [mm] .88
Soldering Temperature (Max) [°C] 260
Soldering Temperature (Max) [°F] 500
Size Micro
Connector Style Receptacle
Number of Ports 1
Mounting Location Mid Mount
Orientation Reverse Right Angle
Comment Reverse Type
Contact Mating Area Plating Material Gold
Contact Termination Type Surface Mount
Housing Color Black
Housing Material Thermoplastic
LED Without
Packaging Method Tape & Reel
Packaging Quantity 1000
Product Type Connector
Shell Plating Material Tin over Nickel
Termination Method Surface Mount
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Cable-to-Board
Number of Positions 5
UL Flammability Rating UL 94V-0
PCB Mount Retention Type Hold-Down
Termination Method to Printed Circuit Board Reflow Solder
Integral Locking Latch Without
Pick & Place Capable Yes
USB Version 2.0
Industry Standard USB 2.0
Locating Posts Without
Locking Feature Without
Pick and Place Without Pick and Place Cover
Shell Plating Finish Matte
USB Type B
Halogen Free No
Moisture Sensitivity Level 1
Mating Cycles (Max) 10000
PCB Connector Seating Offset
Product selection
Selector Part Number Description Buy Now Series Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Tail Length [mm] Tail Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Offset [mm] Soldering Temperature (Max) [°C] Soldering Temperature (Max) [°F] Size Connector Style Number of Ports Mounting Location Orientation Comment Contact Mating Area Plating Material Contact Termination Type Housing Color Housing Material LED Packaging Method Packaging Quantity Product Type Shell Plating Material Termination Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions UL Flammability Rating PCB Mount Retention Type Termination Method to Printed Circuit Board Integral Locking Latch Pick & Place Capable USB Version Industry Standard Locating Posts Locking Feature Pick and Place Shell Plating Finish USB Type Halogen Free Moisture Sensitivity Level Mating Cycles (Max) PCB Connector Seating
1 2134441-2 MICRO USB, TYPE B, MIDMOUNT, REVERSE Buy Now Micro USB 2.0 .76 29.52 .8 – 1. .031 – .039 .7 .028 -30 – 85 -22 – 185 .65 .025 1.8 .88 260 500 Micro Receptacle 1 Mid Mount Reverse Right Angle Reverse Type Gold Surface Mount Black Thermoplastic Without Tape & Reel 1000 Connector Tin over Nickel Surface Mount Printed Circuit Board Board Mount Power & Signal Cable-to-Board 5 UL 94V-0 Hold-Down Reflow Solder Without Yes 2.0 USB 2.0 Without Without Without Pick and Place Cover Matte B No 1 10000 Offset
Part Number
Description
Buy Now
Series
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Tail Length [mm]
Tail Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Offset [mm]
Soldering Temperature (Max) [°C]
Soldering Temperature (Max) [°F]
Size
Connector Style
Number of Ports
Mounting Location
Orientation
Comment
Contact Mating Area Plating Material
Contact Termination Type
Housing Color
Housing Material
LED
Packaging Method
Packaging Quantity
Product Type
Shell Plating Material
Termination Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
UL Flammability Rating
PCB Mount Retention Type
Termination Method to Printed Circuit Board
Integral Locking Latch
Pick & Place Capable
USB Version
Industry Standard
Locating Posts
Locking Feature
Pick and Place
Shell Plating Finish
USB Type
Halogen Free
Moisture Sensitivity Level
Mating Cycles (Max)
PCB Connector Seating
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.