SFP/SFP+/zSFP+

Manufacturer TE Connectivity
Description MICRO SFP
Part Number 2246040-1
URL http://www.te.com/usa-en/product-2246040-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series microSFP
Centerline (Pitch) [mm] .875
Tail Length [mm] 1.6
Connector System Cable-to-Board
Number of Ports 1
For Use With Pluggable I/O Products Micro SFP Cable Assembly
Number of Positions 22
Termination Method to Printed Circuit Board Through Hole - Solder
Included Heat Sink No
Product Type Cage Assembly with Integrated Connector
Connector & Contact Terminates To Printed Circuit Board
Port Matrix Configuration 1 x 1
Form Factor SFP
Contact Mating Area Plating Material Gold
Pluggable I/O Applications Micro SFP
UL Flammability Rating UL 94V-0
Cage Type Single
EMI Containment Feature Type External Springs
PCB Mounting Style Through Hole Solder
Connector Mounting Type Board Mount
Sealable No
Circuit Application Signal
Cage Material Copper Alloy
Included Lightpipe No
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Centerline (Pitch) [mm] Tail Length [mm] Connector System Number of Ports For Use With Pluggable I/O Products Number of Positions Termination Method to Printed Circuit Board Included Heat Sink Product Type Connector & Contact Terminates To Port Matrix Configuration Form Factor Contact Mating Area Plating Material Pluggable I/O Applications UL Flammability Rating Cage Type EMI Containment Feature Type PCB Mounting Style Connector Mounting Type Sealable Circuit Application Cage Material Included Lightpipe
1 2246040-1 MICRO SFP Buy Now microSFP .875 1.6 Cable-to-Board 1 Micro SFP Cable Assembly 22 Through Hole - Solder No Cage Assembly with Integrated Connector Printed Circuit Board 1 x 1 SFP Gold Micro SFP UL 94V-0 Single External Springs Through Hole Solder Board Mount No Signal Copper Alloy No
Part Number
Description
Buy Now
Series
Centerline (Pitch) [mm]
Tail Length [mm]
Connector System
Number of Ports
For Use With Pluggable I/O Products
Number of Positions
Termination Method to Printed Circuit Board
Included Heat Sink
Product Type
Connector & Contact Terminates To
Port Matrix Configuration
Form Factor
Contact Mating Area Plating Material
Pluggable I/O Applications
UL Flammability Rating
Cage Type
EMI Containment Feature Type
PCB Mounting Style
Connector Mounting Type
Sealable
Circuit Application
Cage Material
Included Lightpipe
Documentation