2

Ribbon Cable Connectors

Manufacturer TE Connectivity
Description MICRO-MATCH FEM.SE
Part Number 1-215460-0
URL http://www.te.com/usa-en/product-1-215460-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Micro-MaTch Industrial
Row-to-Row Spacing [mm] 1.5
Contact Mating Area Plating Thickness [µm] 3 – 5
Contact Mating Area Plating Thickness [µin] 118.11 – 196.85
Contact Termination Area Plating Thickness [µm] 3 – 5
Contact Termination Area Plating Thickness [µin] 118.11 – 196.85
Height [mm] 5.8
Height [in] .23
Insulation Resistance [MO] 1000
Length [mm] 14.7
Length [in] .578
Termination Post Length [mm] 3.1
Termination Post Length [in] .122
Operating Voltage [VAC] 100
Operating Voltage [VDC] 100
Operating Temperature Range [°C] -40 – 105
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] 1.5
Connector Style Receptacle
Profile Standard
Mating Alignment Type Polarization
Connector Type Connector Assembly
Contact Design Dual Beam
Contact Mating Area Plating Material Tin over Nickel
Contact Termination Area Plating Material Tin over Nickel
Contact Transmits (Typical) Signal (Data)
Contact Type Socket
Housing Color Red
Housing Material Polyester - GF
Mating Alignment With
Mating Retention Without
Packaging Method Reel
Packaging Quantity 2500
Product Type Connector
Type of Connector Female-on-Board
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector System Board-to-Board
Number of Positions 10
Contact Base Material Phosphor Bronze
Ejection Latches Without
PCB Mount Retention Type Kinked Solder Tails
Termination Method to Printed Circuit Board Through Hole
PCB Mount Orientation Right Angle
PCB Mount Retention With
Locking Latch Without
PCB Contact Termination Area Plating Material Tin
Board Standoff With
Panel Mount Feature Without
Header Type Shrouded
Housing Entry Style Side
Mating Connector Lock Without
PCB Mount Alignment Without
Contact Underplating Material Nickel
Vacuum Tape Without
Polarization Without
Contact Retention in Housing Press-Fit
Daisy Chain Without
Product selection
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Height [mm] Height [in] Insulation Resistance [MO] Length [mm] Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Style Profile Mating Alignment Type Connector Type Contact Design Contact Mating Area Plating Material Contact Termination Area Plating Material Contact Transmits (Typical) Contact Type Housing Color Housing Material Mating Alignment Mating Retention Packaging Method Packaging Quantity Product Type Type of Connector UL Flammability Rating Connector & Contact Terminates To Connector System Number of Positions Contact Base Material Ejection Latches PCB Mount Retention Type Termination Method to Printed Circuit Board PCB Mount Orientation PCB Mount Retention Locking Latch PCB Contact Termination Area Plating Material Board Standoff Panel Mount Feature Header Type Housing Entry Style Mating Connector Lock PCB Mount Alignment Contact Underplating Material Vacuum Tape Polarization Contact Retention in Housing Daisy Chain
1 1-215460-0 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 14.7 .578 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 10 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
11 1-215460-2 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 17.3 .681 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 12 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
12 1-215460-4 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 19.8 .779 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 14 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
13 1-215460-6 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 22.4 .881 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 16 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
14 1-215460-8 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 24.9 .98 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 18 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
15 215460-4 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 7.1 .279 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 1500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 4 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
16 215460-6 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 9.7 .381 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 6 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
17 215460-8 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 12.2 .48 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 8 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
18 2-215460-0 MICRO-MATCH FEM.SE Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 27.4 1.078 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Reel 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 20 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
2 7-215460-4 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 7.1 .27 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 4 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
3 7-215460-6 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 9.7 .381 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 6 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
4 7-215460-8 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 12.2 .48 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 8 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
5 8-215460-0 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 14.7 .578 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 10 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
6 8-215460-2 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 17.3 .681 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 12 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
7 8-215460-4 MICR-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 19.8 .779 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 14 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
8 8-215460-6 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 22.4 .881 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 16 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
9 8-215460-8 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 24.9 .98 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 250 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 18 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
10 9-215460-0 MICRO-MATCH FSID P Buy Now Micro-MaTch Industrial 1.5 3 – 5 118.11 – 196.85 3 – 5 118.11 – 196.85 5.8 .23 1000 27.4 1.078 3.1 .122 100 100 -40 – 105 1.27 .05 1.5 Receptacle Standard Polarization Connector Assembly Dual Beam Tin over Nickel Tin over Nickel Signal (Data) Socket Red Polyester - GF With Without Box & Carton 2500 Connector Female-on-Board UL 94V-0 Printed Circuit Board Board-to-Board 20 Phosphor Bronze Without Kinked Solder Tails Through Hole Right Angle With Without Tin With Without Shrouded Side Without Without Nickel Without Without Press-Fit Without
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Height [mm]
Height [in]
Insulation Resistance [MO]
Length [mm]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector Style
Profile
Mating Alignment Type
Connector Type
Contact Design
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Contact Transmits (Typical)
Contact Type
Housing Color
Housing Material
Mating Alignment
Mating Retention
Packaging Method
Packaging Quantity
Product Type
Type of Connector
UL Flammability Rating
Connector & Contact Terminates To
Connector System
Number of Positions
Contact Base Material
Ejection Latches
PCB Mount Retention Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
PCB Mount Retention
Locking Latch
PCB Contact Termination Area Plating Material
Board Standoff
Panel Mount Feature
Header Type
Housing Entry Style
Mating Connector Lock
PCB Mount Alignment
Contact Underplating Material
Vacuum Tape
Polarization
Contact Retention in Housing
Daisy Chain
Documentation
Micro-MaTch Catalog - 1-215460-0
Micro-MaTch Catalog - 1-215460-2
Micro-MaTch Catalog - 1-215460-4
Micro-MaTch Catalog - 1-215460-6
Micro-MaTch Catalog - 1-215460-8
Micro-MaTch Catalog - 215460-4
Micro-MaTch Catalog - 215460-6
Micro-MaTch Catalog - 215460-8
Micro-MaTch Catalog - 2-215460-0
Micro-MaTch Catalog - 7-215460-4
Micro-MaTch Catalog - 7-215460-6
Micro-MaTch Catalog - 7-215460-8
Micro-MaTch Catalog - 8-215460-0
Micro-MaTch Catalog - 8-215460-2
Micro-MaTch Catalog - 8-215460-4
Micro-MaTch Catalog - 8-215460-6
Micro-MaTch Catalog - 8-215460-8
Micro-MaTch Catalog - 9-215460-0
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 1-215460-0
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 1-215460-2
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 1-215460-4
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 1-215460-6
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 1-215460-8
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 215460-4
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 215460-6
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 215460-8
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 2-215460-0
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 7-215460-4
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 7-215460-6
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 7-215460-8
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 8-215460-0
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 8-215460-2
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 8-215460-4
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 8-215460-6
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 8-215460-8
CONNECTOR, FEMALE-ON-BOARD SIDE-ENTRY, THRU-HOLE, Micro-MaTch - 9-215460-0
Centerline Micro-Match Connector Series - 1-215460-0
Centerline Micro-Match Connector Series - 1-215460-2
Centerline Micro-Match Connector Series - 1-215460-4
Centerline Micro-Match Connector Series - 1-215460-6
Centerline Micro-Match Connector Series - 1-215460-8
Centerline Micro-Match Connector Series - 215460-4
Centerline Micro-Match Connector Series - 215460-6
Centerline Micro-Match Connector Series - 215460-8
Centerline Micro-Match Connector Series - 2-215460-0
Centerline Micro-Match Connector Series - 7-215460-4
Centerline Micro-Match Connector Series - 7-215460-6
Centerline Micro-Match Connector Series - 7-215460-8
Centerline Micro-Match Connector Series - 8-215460-0
Centerline Micro-Match Connector Series - 8-215460-2
Centerline Micro-Match Connector Series - 8-215460-4
Centerline Micro-Match Connector Series - 8-215460-6
Centerline Micro-Match Connector Series - 8-215460-8
Centerline Micro-Match Connector Series - 9-215460-0
Test report lead-free wave soldering-heat (Wave-solder connectors) - 1-215460-0
Test report lead-free wave soldering-heat (Wave-solder connectors) - 1-215460-2
Test report lead-free wave soldering-heat (Wave-solder connectors) - 1-215460-4
Test report lead-free wave soldering-heat (Wave-solder connectors) - 1-215460-6
Test report lead-free wave soldering-heat (Wave-solder connectors) - 1-215460-8
Test report lead-free wave soldering-heat (Wave-solder connectors) - 215460-4
Test report lead-free wave soldering-heat (Wave-solder connectors) - 215460-6
Test report lead-free wave soldering-heat (Wave-solder connectors) - 215460-8
Test report lead-free wave soldering-heat (Wave-solder connectors) - 2-215460-0
Test report lead-free wave soldering-heat (Wave-solder connectors) - 7-215460-4
Test report lead-free wave soldering-heat (Wave-solder connectors) - 7-215460-6
Test report lead-free wave soldering-heat (Wave-solder connectors) - 7-215460-8
Test report lead-free wave soldering-heat (Wave-solder connectors) - 8-215460-0
Test report lead-free wave soldering-heat (Wave-solder connectors) - 8-215460-2
Test report lead-free wave soldering-heat (Wave-solder connectors) - 8-215460-4
Test report lead-free wave soldering-heat (Wave-solder connectors) - 8-215460-6
Test report lead-free wave soldering-heat (Wave-solder connectors) - 8-215460-8
Test report lead-free wave soldering-heat (Wave-solder connectors) - 9-215460-0
Ribbon Cable Interconnect Solutions - 1-215460-0
Ribbon Cable Interconnect Solutions - 1-215460-2
Ribbon Cable Interconnect Solutions - 1-215460-4
Ribbon Cable Interconnect Solutions - 1-215460-6
Ribbon Cable Interconnect Solutions - 1-215460-8
Ribbon Cable Interconnect Solutions - 215460-4
Ribbon Cable Interconnect Solutions - 215460-6
Ribbon Cable Interconnect Solutions - 215460-8
Ribbon Cable Interconnect Solutions - 2-215460-0
Ribbon Cable Interconnect Solutions - 7-215460-4
Ribbon Cable Interconnect Solutions - 7-215460-6
Ribbon Cable Interconnect Solutions - 7-215460-8
Ribbon Cable Interconnect Solutions - 8-215460-0
Ribbon Cable Interconnect Solutions - 8-215460-2
Ribbon Cable Interconnect Solutions - 8-215460-4
Ribbon Cable Interconnect Solutions - 8-215460-6
Ribbon Cable Interconnect Solutions - 8-215460-8
Ribbon Cable Interconnect Solutions - 9-215460-0
3D PDF - 1-215460-0
3D PDF - 1-215460-2
3D PDF - 1-215460-4
3D PDF - 1-215460-6
3D PDF - 1-215460-8
3D PDF - 215460-4
3D PDF - 215460-6
3D PDF - 215460-8
3D PDF - 2-215460-0
3D PDF - 7-215460-4
3D PDF - 7-215460-6
3D PDF - 7-215460-8
3D PDF - 8-215460-0
3D PDF - 8-215460-2
3D PDF - 8-215460-4
3D PDF - 8-215460-6
3D PDF - 8-215460-8
3D PDF - 9-215460-0
MD_1-215460-0_0328201167 - 1-215460-0
MD_1-215460-2_0328201168 - 1-215460-2
MD_1-215460-4_0328201169 - 1-215460-4
MD_215460-6_03282011616 - 215460-6
MD_2-215460-0_03142018829_dmtec - 2-215460-0
MD_7-215460-4_121920172335_dmtec - 7-215460-4
MD_7-215460-6_12302013634_dmtec - 7-215460-6
MD_7-215460-8_0625201552_dmtec - 7-215460-8
MD_8-215460-4_121620141017_dmtec - 8-215460-4
MD_9-215460-0_03142018936_dmtec - 9-215460-0
Micro-MaTch Connector REPORT - 1-215460-0
Micro-MaTch Connector REPORT - 1-215460-2
Micro-MaTch Connector REPORT - 1-215460-4
Micro-MaTch Connector REPORT - 1-215460-6
Micro-MaTch Connector REPORT - 1-215460-8
Micro-MaTch Connector REPORT - 215460-4
Micro-MaTch Connector REPORT - 215460-6
Micro-MaTch Connector REPORT - 215460-8
Micro-MaTch Connector REPORT - 2-215460-0
Micro-MaTch Connector REPORT - 7-215460-4
Micro-MaTch Connector REPORT - 7-215460-6
Micro-MaTch Connector REPORT - 7-215460-8
Micro-MaTch Connector REPORT - 8-215460-0
Micro-MaTch Connector REPORT - 8-215460-2
Micro-MaTch Connector REPORT - 8-215460-4
Micro-MaTch Connector REPORT - 8-215460-6
Micro-MaTch Connector REPORT - 8-215460-8
Micro-MaTch Connector REPORT - 9-215460-0
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.