Rectangular Connector Housings

Manufacturer TE Connectivity
Description METRIC RCPT 12 POS
Part Number 207018-1
URL http://www.te.com/usa-en/product-207018-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Row-to-Row Spacing [mm] 5
Row-to-Row Spacing [in] .197
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Operating Temperature Range [°C] -55 – 130
Operating Temperature Range [°F] -67 – 266
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Number of Rows 4
Housing Material Nylon
Connector Style Receptacle
Contact Type Pin
Agency/Standard UL
Connector Type Housing
CSA File Number LR16455
For Use With Socket Header
Housing Color Red
Packaging Method Package
Packaging Quantity 1
Product Type Connector
UL File Number E28476
UL Flammability Rating UL 94V-0
UL Rating Certified
VDE Tested Yes
Wire Type Stranded
Wire/Cable Type Discrete Wire
Panel Thickness .03 – .09 in
Connector System Wire-to-Wire
Number of Positions 12
Panel Mount Feature Type Latches
Panel Mount Feature With
Connector Configuration Square Grid
Contact Layout Matrix
Product selection
Selector Part Number Description Buy Now Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Number of Rows Housing Material Connector Style Contact Type Agency/Standard Connector Type CSA File Number For Use With Housing Color Packaging Method Packaging Quantity Product Type UL File Number UL Flammability Rating UL Rating VDE Tested Wire Type Wire/Cable Type Panel Thickness Connector System Number of Positions Panel Mount Feature Type Panel Mount Feature Connector Configuration Contact Layout
1 207018-1 METRIC RCPT 12 POS Buy Now 5 .197 600 600 -55 – 130 -67 – 266 5 .197 4 Nylon Receptacle Pin UL Housing LR16455 Socket Header Red Package 1 Connector E28476 UL 94V-0 Certified Yes Stranded Discrete Wire .03 – .09 in Wire-to-Wire 12 Latches With Square Grid Matrix
Part Number
Description
Buy Now
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Number of Rows
Housing Material
Connector Style
Contact Type
Agency/Standard
Connector Type
CSA File Number
For Use With
Housing Color
Packaging Method
Packaging Quantity
Product Type
UL File Number
UL Flammability Rating
UL Rating
VDE Tested
Wire Type
Wire/Cable Type
Panel Thickness
Connector System
Number of Positions
Panel Mount Feature Type
Panel Mount Feature
Connector Configuration
Contact Layout
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.