D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description METAL BACKSHELL 9 WAY TOP E - AMP-0-1478762-9 - EF5285-000
Part Number 1478762-9
URL http://www.te.com/usa-en/product-1478762-9.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMP-0-1478762-9
Also Known As (Marketing Alias) #2 EF5285-000
Cable Insulation Diameter [mm] 4 – 13
Cable Insulation Diameter [in] .158 – .512
Accessory Type Backshell
Shell Size 1
Shielded Yes
Cable Exit Angle 180
Comment Kit includes backshells, jackscrews and cable grommets.
Packaging Method Bag
Packaging Quantity 100
Shield Plating Material Nickel
Connector & Contact Terminates To Wire & Cable
Number of Positions 9
Backshell Material Zinc
Grommets per Set 4
Screw & Hole Thread Size 4-40
Slide Latch Without
Grommets With
Backshell Plating Material Nickel
Cover Flammability Rating UL 94V-0
Cable Clamp Material Die Cast
Cable Clamp Type Two-Piece RFI/EMI Shield
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Comment Packaging Method Packaging Quantity Shield Plating Material Connector & Contact Terminates To Number of Positions Backshell Material Grommets per Set Screw & Hole Thread Size Slide Latch Grommets Backshell Plating Material Cover Flammability Rating Cable Clamp Material Cable Clamp Type
1 1478762-9 METAL BACKSHELL 9 WAY TOP E - AMP-0-1478762-9 - EF5285-000 Buy Now AMP-0-1478762-9 EF5285-000 4 – 13 .158 – .512 Backshell 1 Yes 180 Kit includes backshells, jackscrews and cable grommets. Bag 100 Nickel Wire & Cable 9 Zinc 4 4-40 Without With Nickel UL 94V-0 Die Cast Two-Piece RFI/EMI Shield
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Comment
Packaging Method
Packaging Quantity
Shield Plating Material
Connector & Contact Terminates To
Number of Positions
Backshell Material
Grommets per Set
Screw & Hole Thread Size
Slide Latch
Grommets
Backshell Plating Material
Cover Flammability Rating
Cable Clamp Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.