D-Sub Backshells & Clamps

Manufacturer TE Connectivity
Description METAL BACKSHELL 25 WAY 45 DE
Part Number 2-1478763-5
URL http://www.te.com/usa-en/product-2-1478763-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Cable Insulation Diameter [mm] 4 – 13
Cable Insulation Diameter [in] .197 – .355
Accessory Type Backshell
Shell Size 3
Shielded Yes
Cable Exit Angle 45
Comment Kit includes backshells, jackscrews and cable grommets.
Packaging Method Bag
Packaging Quantity 100
Shield Plating Material Nickel
Number of Positions 25
Backshell Material Zinc
Grommets per Set 4
Screw & Hole Thread Size 4-40
Slide Latch Without
Grommets With
Cover Flammability Rating UL 94V-2
Cable Clamp Material Die Cast
Cable Clamp Type Two-Piece RFI/EMI Shield
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Cable Insulation Diameter [mm] Cable Insulation Diameter [in] Accessory Type Shell Size Shielded Cable Exit Angle Comment Packaging Method Packaging Quantity Shield Plating Material Number of Positions Backshell Material Grommets per Set Screw & Hole Thread Size Slide Latch Grommets Cover Flammability Rating Cable Clamp Material Cable Clamp Type
1 2-1478763-5 METAL BACKSHELL 25 WAY 45 DE Buy Now 4 – 13 .197 – .355 Backshell 3 Yes 45 Kit includes backshells, jackscrews and cable grommets. Bag 100 Nickel 25 Zinc 4 4-40 Without With UL 94V-2 Die Cast Two-Piece RFI/EMI Shield
Part Number
Description
Buy Now
Cable Insulation Diameter [mm]
Cable Insulation Diameter [in]
Accessory Type
Shell Size
Shielded
Cable Exit Angle
Comment
Packaging Method
Packaging Quantity
Shield Plating Material
Number of Positions
Backshell Material
Grommets per Set
Screw & Hole Thread Size
Slide Latch
Grommets
Cover Flammability Rating
Cable Clamp Material
Cable Clamp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.