Automotive, Truck, Bus, & Off-Road Headers

Manufacturer TE Connectivity
Description MESSERLEISTE 21P
Part Number 1534238-1
URL http://www.te.com/usa-en/product-1534238-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LEAVYSEAL
Length [mm] 76
Length [in] 2.992
Width [mm] 38
Width [in] 1.482
Operating Temperature (Max) [°C] 75
Operating Temperature (Max) [°F] 221
Tab Width [mm] 2.8
Tab Width [in] .11
Operating Voltage [VDC] 28
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Nominal Voltage Architecture [V] 12
Profile Height from PCB [mm] 42.45
Profile Height from PCB [in] 1.671
Tab Thickness [mm] .8
Tab Thickness [in] .031
Panel Mount Feature Without
Termination Method Through Hole - Solder
Packaging Quantity 105
Mounting Holes With
Locking Interface Without
Number of Positions 21
Packaging Type Loose Piece
Number of Rows 3
PCB Mount Retention Type Boardlock
PCB Mount Retention With
Connector & Contact Terminates To Printed Circuit Board
Color Black
Sealable Yes
PCB Mount Alignment Without
Shielded No
Mounting Orientation Vertical/180°
Interface Plating Silver (Ag)
Degree of Protection IP67
Hybrid Header No
Circuit Application Signal
UL Flammability Rating UL 94-HB
Product selection
Selector Part Number Description Buy Now Series Length [mm] Length [in] Width [mm] Width [in] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Tab Width [mm] Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Nominal Voltage Architecture [V] Profile Height from PCB [mm] Profile Height from PCB [in] Tab Thickness [mm] Tab Thickness [in] Panel Mount Feature Termination Method Packaging Quantity Mounting Holes Locking Interface Number of Positions Packaging Type Number of Rows PCB Mount Retention Type PCB Mount Retention Connector & Contact Terminates To Color Sealable PCB Mount Alignment Shielded Mounting Orientation Interface Plating Degree of Protection Hybrid Header Circuit Application UL Flammability Rating
1 1534238-1 MESSERLEISTE 21P Buy Now LEAVYSEAL 76 2.992 38 1.482 75 221 2.8 .11 28 -40 – 120 -40 – 248 5 .197 12 42.45 1.671 .8 .031 Without Through Hole - Solder 105 With Without 21 Loose Piece 3 Boardlock With Printed Circuit Board Black Yes Without No Vertical/180° Silver (Ag) IP67 No Signal UL 94-HB
Part Number
Description
Buy Now
Series
Length [mm]
Length [in]
Width [mm]
Width [in]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Tab Width [mm]
Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Nominal Voltage Architecture [V]
Profile Height from PCB [mm]
Profile Height from PCB [in]
Tab Thickness [mm]
Tab Thickness [in]
Panel Mount Feature
Termination Method
Packaging Quantity
Mounting Holes
Locking Interface
Number of Positions
Packaging Type
Number of Rows
PCB Mount Retention Type
PCB Mount Retention
Connector & Contact Terminates To
Color
Sealable
PCB Mount Alignment
Shielded
Mounting Orientation
Interface Plating
Degree of Protection
Hybrid Header
Circuit Application
UL Flammability Rating
Documentation