Card Ejectors

Manufacturer TE Connectivity
Description MEMCD STKD STD EJECTOR
Part Number 146036-1
URL http://www.te.com/usa-en/product-146036-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Raychem STSS
Profile Standard
Shielded No
Accessory Type Ejector Assembly
Color Black
Comment Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board.
Cover Material Stainless Steel
Packaging Method Tray
Packaging Quantity 10
Product Type Accessory
Shield Material Stainless Steel
Number of Positions 68
Push Button Color Black
Push Button Flammability Rating UL 94V-0
Push Button Material Thermoplastic
Lever Material Stainless Steel
Rail Material Liquid Crystal Polymer (LCP)
Rail Plate Material Stainless Steel
Shroud Material Liquid Crystal Polymer (LCP)
Board Mount Top Side
Format Memory Card
Number of Slots 2
Ejector Material Stainless Steel
Button Color Black
Button Ejector Side Right or Left
Button Material Liquid Crystal Polymer (LCP)
CompactFlash Product Type Ejector Assembly
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Series Profile Shielded Accessory Type Color Comment Cover Material Packaging Method Packaging Quantity Product Type Shield Material Number of Positions Push Button Color Push Button Flammability Rating Push Button Material Lever Material Rail Material Rail Plate Material Shroud Material Board Mount Format Number of Slots Ejector Material Button Color Button Ejector Side Button Material CompactFlash Product Type
1 146036-1 MEMCD STKD STD EJECTOR Buy Now Raychem STSS Standard No Ejector Assembly Black Two size M2 screws (customer supplied) are required for fastening the ejector to the PC board. Stainless Steel Tray 10 Accessory Stainless Steel 68 Black UL 94V-0 Thermoplastic Stainless Steel Liquid Crystal Polymer (LCP) Stainless Steel Liquid Crystal Polymer (LCP) Top Side Memory Card 2 Stainless Steel Black Right or Left Liquid Crystal Polymer (LCP) Ejector Assembly
Part Number
Description
Buy Now
Series
Profile
Shielded
Accessory Type
Color
Comment
Cover Material
Packaging Method
Packaging Quantity
Product Type
Shield Material
Number of Positions
Push Button Color
Push Button Flammability Rating
Push Button Material
Lever Material
Rail Material
Rail Plate Material
Shroud Material
Board Mount
Format
Number of Slots
Ejector Material
Button Color
Button Ejector Side
Button Material
CompactFlash Product Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.