Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description MCP CONNECTOR 32P
Part Number 1534399-1
URL http://www.te.com/usa-en/product-1534399-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP Connector System,AMP MCP Hybrids
Height [mm] 25
Height [in] .984
Width [mm] 29
Width [in] 1.142
Mating Tab Width [mm] .63
Mating Tab Width [in] .025
Operating Voltage [VDC] 12
Operating Temperature Range [°C] -40 – 120
Operating Temperature Range [°F] -40 – 248
Nominal Voltage Architecture [V] 12
Connector System Wire-to-Board
Serviceable No
Polarized Yes
Number of Positions 32
Primary Locking Feature On the Terminal
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Packaging Method Carton
Cable Exit Angle 180°
Color Black
Body Material PBT GF
Packaging Quantity 175
Connector Position Assurance Capable No
Sealable No
Number of Rows 2
Circuit Application Signal
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Nominal Voltage Architecture [V] Connector System Serviceable Polarized Number of Positions Primary Locking Feature Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Packaging Method Cable Exit Angle Color Body Material Packaging Quantity Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 1534399-1 MCP CONNECTOR 32P Buy Now AMP MCP Connector System,AMP MCP Hybrids 25 .984 29 1.142 .63 .025 12 -40 – 120 -40 – 248 12 Wire-to-Board No Yes 32 On the Terminal No Housing for female terminals No Without Yes Carton 180° Black PBT GF 175 No No 2 Signal
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Nominal Voltage Architecture [V]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Packaging Method
Cable Exit Angle
Color
Body Material
Packaging Quantity
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.