Automotive, Truck, Bus, & Off-Road Housings

Manufacturer TE Connectivity
Description MCP 9.5MM SLD 5P PLUG ASSY
Part Number 2005307-2
URL http://www.te.com/usa-en/product-2005307-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP MCP 9.5,AMP MCP Connector System
Height [mm] 35
Height [in] 1.378
Length [mm] 59
Length [in] 2.323
Width [mm] 104
Width [in] 4.094
Mating Tab Width [mm] 9.5
Mating Tab Width [in] .374
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 16
Centerline (Pitch) [in] .629
Connector System Wire-to-Wire
Serviceable Yes
Polarized Yes
Number of Positions 5
Primary Locking Feature On the Terminal
UL Flammability Rating UL 94-HB
Strain Relief No
Connector Style Housing for female terminals
Hybrid Connector No
Mounting Feature Without
Terminal Position Assurance Yes
Cable Exit Angle 180°
Color Black
Body Material PA GF
Connector Position Assurance Capable No
Sealable Yes
Number of Rows 1
Circuit Application Power
Product selection
Selector Part Number Description Buy Now Series Height [mm] Height [in] Length [mm] Length [in] Width [mm] Width [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Connector System Serviceable Polarized Number of Positions Primary Locking Feature UL Flammability Rating Strain Relief Connector Style Hybrid Connector Mounting Feature Terminal Position Assurance Cable Exit Angle Color Body Material Connector Position Assurance Capable Sealable Number of Rows Circuit Application
1 2005307-2 MCP 9.5MM SLD 5P PLUG ASSY Buy Now AMP MCP 9.5,AMP MCP Connector System 35 1.378 59 2.323 104 4.094 9.5 .374 -40 – 125 -40 – 257 16 .629 Wire-to-Wire Yes Yes 5 On the Terminal UL 94-HB No Housing for female terminals No Without Yes 180° Black PA GF No Yes 1 Power
Part Number
Description
Buy Now
Series
Height [mm]
Height [in]
Length [mm]
Length [in]
Width [mm]
Width [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Connector System
Serviceable
Polarized
Number of Positions
Primary Locking Feature
UL Flammability Rating
Strain Relief
Connector Style
Hybrid Connector
Mounting Feature
Terminal Position Assurance
Cable Exit Angle
Color
Body Material
Connector Position Assurance Capable
Sealable
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.