Automotive, Truck, Bus, & Off-Road Terminals

Manufacturer TE Connectivity
Description MCON 1.2 LL TAB STC SN
Part Number 5-1418760-1
URL http://www.te.com/usa-en/product-5-1418760-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MCON Interconnection System
Wire Insulation Diameter [mm] 1.4 – 1.9
Wire Insulation Diameter [in] .055 – .075
Mating Tab Thickness [mm] .6
Mating Tab Thickness [in] .024
Mating Tab Width [mm] 1.2
Mating Tab Width [in] .047
Operating Temperature Range [°C] -40 – 130
Operating Temperature Range [°F] -40 – 266
Wire Size [mm²] .5 – .75
Wire Size [AWG] 20
Wire Size Search [AWG] 19
Wire Size Search [mm²] .5
Packaging Quantity 8000
Terminal Transmits 0 – 24 A (Low Power)
Termination Method Crimp
Wire Type Copper
Contact Termination Area Plating Material Tin (Sn)
Primary Locking Feature Locking Lance
Agency/Standard LV214
Interface Plating Tin (Sn)
Receptacle Style 180°
Packaging Method Reel
Sealable No
Terminal & Splice Style Tab
Crimp Type F-Crimp
Product selection
Selector Part Number Description Buy Now Series Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Mating Tab Thickness [mm] Mating Tab Thickness [in] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Wire Size [AWG] Wire Size Search [AWG] Wire Size Search [mm²] Packaging Quantity Terminal Transmits Termination Method Wire Type Contact Termination Area Plating Material Primary Locking Feature Agency/Standard Interface Plating Receptacle Style Packaging Method Sealable Terminal & Splice Style Crimp Type
1 5-1418760-1 MCON 1.2 LL TAB STC SN Buy Now MCON Interconnection System 1.4 – 1.9 .055 – .075 .6 .024 1.2 .047 -40 – 130 -40 – 266 .5 – .75 20 19 .5 8000 0 – 24 A (Low Power) Crimp Copper Tin (Sn) Locking Lance LV214 Tin (Sn) 180° Reel No Tab F-Crimp
Part Number
Description
Buy Now
Series
Wire Insulation Diameter [mm]
Wire Insulation Diameter [in]
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Wire Size [mm²]
Wire Size [AWG]
Wire Size Search [AWG]
Wire Size Search [mm²]
Packaging Quantity
Terminal Transmits
Termination Method
Wire Type
Contact Termination Area Plating Material
Primary Locking Feature
Agency/Standard
Interface Plating
Receptacle Style
Packaging Method
Sealable
Terminal & Splice Style
Crimp Type
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.