Rectangular Power Connectors

Manufacturer TE Connectivity
Description MBXL R/A HDR 7P+48S+7P
Part Number 3-6450120-4
URL http://www.te.com/usa-en/product-3-6450120-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series MULTI-BEAM XL
Operating Voltage [VAC] 60
Operating Voltage [VDC] 60
Row-to-Row Spacing [mm] 2.54
Row-to-Row Spacing [in] .1
Contact Mating Area Plating Thickness [µm] .076
Contact Mating Area Plating Thickness [µin] 3
Underplate Material Thickness [µm] 3.18
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
Operating Temperature Range [°C] -20 – 105
Operating Temperature Range [°F] -4 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 42
Termination Post & Tail Length [mm] 3.18
Termination Post & Tail Length [in] .125
Connector System Board-to-Board
Packaging Method Tray
Housing Material High Temperature Thermoplastic
Product Type Header
Housing Type Plug
Number of Positions 62
Contact Mating Area Plating Material Noble Metal
Termination Method to Printed Circuit Board Through Hole - Solder
UL Flammability Rating UL 94V-0
Number of Signal Positions 48
Number of Power Positions 14
Housing Color Black
Contact Termination Area Plating Material Tin
PCB Mount Retention Type Boardlock
Power Contact Material Tin
Connector & Contact Terminates To Printed Circuit Board
PCB Mount Retention With
Glow Wire Rating High Temperature Part - Not Glow Wire
Contact Type Pin
Mating Retention Type Boardlock
Sealable No
Connector Mounting Type Board Mount
Board-to-Board Configuration Right Angle
PCB Mount Orientation Right Angle
Contact Retention Without
Number of Rows 4
Circuit Application Power & Signal
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Voltage [VDC] Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Underplate Material Thickness [µm] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Termination Post & Tail Length [mm] Termination Post & Tail Length [in] Connector System Packaging Method Housing Material Product Type Housing Type Number of Positions Contact Mating Area Plating Material Termination Method to Printed Circuit Board UL Flammability Rating Number of Signal Positions Number of Power Positions Housing Color Contact Termination Area Plating Material PCB Mount Retention Type Power Contact Material Connector & Contact Terminates To PCB Mount Retention Glow Wire Rating Contact Type Mating Retention Type Sealable Connector Mounting Type Board-to-Board Configuration PCB Mount Orientation Contact Retention Number of Rows Circuit Application
1 3-6450120-4 MBXL R/A HDR 7P+48S+7P Buy Now MULTI-BEAM XL 60 60 2.54 .1 .076 3 3.18 1.57 .062 -20 – 105 -4 – 221 2.54 .1 42 3.18 .125 Board-to-Board Tray High Temperature Thermoplastic Header Plug 62 Noble Metal Through Hole - Solder UL 94V-0 48 14 Black Tin Boardlock Tin Printed Circuit Board With High Temperature Part - Not Glow Wire Pin Boardlock No Board Mount Right Angle Right Angle Without 4 Power & Signal
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Voltage [VDC]
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Underplate Material Thickness [µm]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Termination Post & Tail Length [mm]
Termination Post & Tail Length [in]
Connector System
Packaging Method
Housing Material
Product Type
Housing Type
Number of Positions
Contact Mating Area Plating Material
Termination Method to Printed Circuit Board
UL Flammability Rating
Number of Signal Positions
Number of Power Positions
Housing Color
Contact Termination Area Plating Material
PCB Mount Retention Type
Power Contact Material
Connector & Contact Terminates To
PCB Mount Retention
Glow Wire Rating
Contact Type
Mating Retention Type
Sealable
Connector Mounting Type
Board-to-Board Configuration
PCB Mount Orientation
Contact Retention
Number of Rows
Circuit Application
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.