Plug & Socket Lighting Connectors

Manufacturer TE Connectivity
Description Male to Male Bridge Connector
Part Number 2213142-3
URL http://www.te.com/usa-en/product-2213142-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Slim Line
Voltage [VAC] 125
Connector Style Plug
Preloaded Yes
Accessory Type Bridge Connector
Contact Type Socket
Housing Color White
Product Type Connector
Keying Arrangement HV-4
Product selection
Selector Part Number Description Buy Now Series Voltage [VAC] Connector Style Preloaded Accessory Type Contact Type Housing Color Product Type Keying Arrangement
1 2213142-3 Male to Male Bridge Connector Buy Now Slim Line 125 Plug Yes Bridge Connector Socket White Connector HV-4
Part Number
Description
Buy Now
Series
Voltage [VAC]
Connector Style
Preloaded
Accessory Type
Contact Type
Housing Color
Product Type
Keying Arrangement
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.