Circular Connector Contact Inserts

Manufacturer TE Connectivity
Description MALE INSERT,CRIMP,12-POS.TYPE III+
Part Number 1103431-1
URL http://www.te.com/usa-en/product-1103431-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Circular Hybrid
Color Gray
???? See drawing for additional product information.
Material PBT GF10
Packaging Method Carton
Packaging Quantity 40
Product Type Insert
Connector & Contact Terminates To Wire & Cable
Pole Configuration 12
For Use with Series Power4Net
Contact Configuration Crimp Terminal
Insert Style Pin
Product selection
Selector Part Number Description Buy Now Series Color ???? Material Packaging Method Packaging Quantity Product Type Connector & Contact Terminates To Pole Configuration For Use with Series Contact Configuration Insert Style
1 1103431-1 MALE INSERT,CRIMP,12-POS.TYPE III+ Buy Now Circular Hybrid Gray See drawing for additional product information. PBT GF10 Carton 40 Insert Wire & Cable 12 Power4Net Crimp Terminal Pin
Part Number
Description
Buy Now
Series
Color
????
Material
Packaging Method
Packaging Quantity
Product Type
Connector & Contact Terminates To
Pole Configuration
For Use with Series
Contact Configuration
Insert Style
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.