Data Connectivity Headers

Manufacturer TE Connectivity
Description MALE ASM, 1 POS, R/A, PCB, FAKRA
Part Number 2-2291392-0
URL http://www.te.com/usa-en/product-2-2291392-0.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series FAKRA RF Connector System
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Impedance [O] 50
Operating Frequency Range [MHz] 0 – 6000
Operating Temperature (Max) [°C] 85
Operating Temperature (Max) [°F] 176
Mating Pin Diameter [mm] .5
Mating Pin Diameter [in] .02
Packaging Method Reel
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 1
Sealable No
Dielectric Material PCT GF
Housing Color Water Blue
RF Connector Center Contact Plating Material Tin (Sn)
Outer Contact Plating Material Tin (Sn)
PCB Mount Retention Type Solder Tail
Board Standoff With
Center Contact With
Solder Process Reflow
Hybrid Connector No
PCB Mounting Style Through Hole
Contact Mating Area Plating Material Gold (Au)
Shielded Yes
Agency & Standard DIN 72594-1
Contact Type Pin
Keying Code Z
Mounting Angle Horizontal / 90°
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Impedance [O] Operating Frequency Range [MHz] Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Mating Pin Diameter [mm] Mating Pin Diameter [in] Packaging Method Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Dielectric Material Housing Color RF Connector Center Contact Plating Material Outer Contact Plating Material PCB Mount Retention Type Board Standoff Center Contact Solder Process Hybrid Connector PCB Mounting Style Contact Mating Area Plating Material Shielded Agency & Standard Contact Type Keying Code Mounting Angle
1 2-2291392-0 MALE ASM, 1 POS, R/A, PCB, FAKRA Buy Now FAKRA RF Connector System -40 – 105 -40 – 221 50 0 – 6000 85 176 .5 .02 Reel Printed Circuit Board Signal Wire-to-Board 1 No PCT GF Water Blue Tin (Sn) Tin (Sn) Solder Tail With With Reflow No Through Hole Gold (Au) Yes DIN 72594-1 Pin Z Horizontal / 90°
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Impedance [O]
Operating Frequency Range [MHz]
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Packaging Method
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Dielectric Material
Housing Color
RF Connector Center Contact Plating Material
Outer Contact Plating Material
PCB Mount Retention Type
Board Standoff
Center Contact
Solder Process
Hybrid Connector
PCB Mounting Style
Contact Mating Area Plating Material
Shielded
Agency & Standard
Contact Type
Keying Code
Mounting Angle
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.