Standard Circular Connectors

Manufacturer TE Connectivity
Description M8,SCREW, MALE,S,SHIELD,3P,GOLD
Part Number T4011019031-000
URL http://www.te.com/usa-en/product-T4011019031-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M8 Connector
Wire/Cable Size [mm²] .25 – .14
Wire/Cable Size [AWG] 24 – 26
Operating Voltage [VAC] 60
Operating Voltage [VDC] 60
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -104 – 185
Contact Current Rating (Max) [A] 3
Durability Rating [Cycles] 100
Product Type Connector
Connector Style Plug
Contact Type Male Contact
Shell Material Brass
Insulation Material Polyamide 66 GF25
Shell Size 12
Preloaded Yes
Shielded Yes
Mating Alignment Type Keyed
Accessory Color Black
Flange Without
Keying A
Mating Alignment With
Mating Retention Type Threaded Coupling
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 3
Sealable Yes
Polarization Code A
Factory Installed Backshell With
Number of Signal Positions 3
Environmental Protection Type Elastomer Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Position Keyed 90°
Prewired No
Reverse Gender Standard
Shell Type Metal
Field Serviceable Yes
Assembly Type Electrical Connector
Environmental Protection IP67
IP Dust Sealing Level 6
IP Water Sealing Level IP67
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [mm²] Wire/Cable Size [AWG] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Durability Rating [Cycles] Product Type Connector Style Contact Type Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Flange Keying Mating Alignment Mating Retention Type Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Position Keyed Prewired Reverse Gender Shell Type Field Serviceable Assembly Type Environmental Protection IP Dust Sealing Level IP Water Sealing Level Number of Power Positions
1 T4011019031-000 M8,SCREW, MALE,S,SHIELD,3P,GOLD Buy Now M8 Connector .25 – .14 24 – 26 60 60 -40 – 85 -104 – 185 3 100 Connector Plug Male Contact Brass Polyamide 66 GF25 12 Yes Yes Keyed Black Without A With Threaded Coupling Wire & Cable Signal Wire-to-Wire 3 Yes A With 3 Elastomer Sealed Silicone Silicone 90° No Standard Metal Yes Electrical Connector IP67 6 IP67 0
Part Number
Description
Buy Now
Series
Wire/Cable Size [mm²]
Wire/Cable Size [AWG]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Durability Rating [Cycles]
Product Type
Connector Style
Contact Type
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Flange
Keying
Mating Alignment
Mating Retention Type
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Position Keyed
Prewired
Reverse Gender
Shell Type
Field Serviceable
Assembly Type
Environmental Protection
IP Dust Sealing Level
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.