2

Standard Circular Connectors

Manufacturer TE Connectivity
Description M8.MLE.PNLREAR.4POS.STR PCBSHLD
Part Number T4040034041-000
URL http://www.te.com/usa-en/product-T4040034041-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M8 Connector
Operating Voltage [VAC] 30
Operating Temperature Range [°C] -40 – 85
Contact Current Rating (Max) [A] 3
Product Type Connector
Connector Style Plug
Contact Type Male
Shell Plating Material Nickel
Shell Material Copper Alloy
Insulation Material Polyamide 67 GF30
Shell Size 12.6
Preloaded Yes
Shielded Yes
Mating Alignment Type Keyed
Accessory Color Black
Flange Without
Keying A
Packaging Quantity 1
Circuit Application Signal
Connector System Wire-to-Board
Number of Positions 4
Sealable Yes
Polarization Code A
Factory Installed Backshell No
Number of Signal Positions 4
Environmental Protection Type Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Position Keyed A
Prewired No
Reverse Gender Standard
Shell Type Metal
Assembly Type Electrical Connector
Environmental Protection IP67
IP Dust Sealing Level 6
IP Water Sealing Level IP67
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Temperature Range [°C] Contact Current Rating (Max) [A] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Flange Keying Packaging Quantity Circuit Application Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Position Keyed Prewired Reverse Gender Shell Type Assembly Type Environmental Protection IP Dust Sealing Level IP Water Sealing Level Number of Power Positions
1 T4040034041-000 M8.MLE.PNLREAR.4POS.STR PCBSHLD Buy Now M8 Connector 30 -40 – 85 3 Connector Plug Male Nickel Copper Alloy Polyamide 67 GF30 12.6 Yes Yes Keyed Black Without A 1 Signal Wire-to-Board 4 Yes A No 4 Sealed Silicone Silicone A No Standard Metal Electrical Connector IP67 6 IP67 0
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Temperature Range [°C]
Contact Current Rating (Max) [A]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Flange
Keying
Packaging Quantity
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Position Keyed
Prewired
Reverse Gender
Shell Type
Assembly Type
Environmental Protection
IP Dust Sealing Level
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.