Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description M83513/10-D01CN = MCKS-C2-B-25PRT1 - MCKS-C2-B-25PRT1
Part Number 1532253-1
URL http://www.te.com/usa-en/product-1532253-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) MCKS-C2-B-25PRT1
Lead Length [mm] 2.77
Lead Length [in] .109
Connector Style Plug
Contact Mating Area Plating Material Gold
Contact Type Pin
Preloaded Yes
Product Type Connector
Shell Plating Material Cadmium
Connector & Contact Terminates To Wire & Cable
Number of Positions 25
Contact Base Material Beryllium Copper
Insulation Color Black
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Lead Length [mm] Lead Length [in] Connector Style Contact Mating Area Plating Material Contact Type Preloaded Product Type Shell Plating Material Connector & Contact Terminates To Number of Positions Contact Base Material Insulation Color Mounting Hardware
1 1532253-1 M83513/10-D01CN = MCKS-C2-B-25PRT1 - MCKS-C2-B-25PRT1 Buy Now MCKS-C2-B-25PRT1 2.77 .109 Plug Gold Pin Yes Connector Cadmium Wire & Cable 25 Beryllium Copper Black
2 1532253-4 M83513/10-D01NP = MCKS-N1-P-25PRT1 - MCKS-N1-P-25PRT1 Buy Now MCKS-N1-P-25PRT1 2.77 .109 Plug Gold Pin Yes Connector Electroless Nickel Wire & Cable 25 Beryllium Copper Black Jackpost Assembly
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Lead Length [mm]
Lead Length [in]
Connector Style
Contact Mating Area Plating Material
Contact Type
Preloaded
Product Type
Shell Plating Material
Connector & Contact Terminates To
Number of Positions
Contact Base Material
Insulation Color
Mounting Hardware
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.