Microminiature & Nanominiature D Connectors

Manufacturer TE Connectivity
Description M83513/02-BN, MCKS-N1-B-15SS - 094-6226-0000 - MCKS-N1-B-15SS
Part Number 1532188-1
URL http://www.te.com/usa-en/product-1532188-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) 094-6226-0000
Also Known As (Marketing Alias) #2 MCKS-N1-B-15SS
Connector Style Receptacle
Contact Mating Area Plating Material Gold
Contact Type Socket
Preloaded Yes
Product Type Connector
Shell Plating Material Electroless Nickel
Connector & Contact Terminates To Wire & Cable
Number of Positions 15
Contact Base Material Beryllium Copper
Insulation Color Black
Request Free PCB CAD Models
Product selection
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Connector Style Contact Mating Area Plating Material Contact Type Preloaded Product Type Shell Plating Material Connector & Contact Terminates To Number of Positions Contact Base Material Insulation Color
1 1532188-1 M83513/02-BN, MCKS-N1-B-15SS - 094-6226-0000 - MCKS-N1-B-15SS Buy Now 094-6226-0000 MCKS-N1-B-15SS Receptacle Gold Socket Yes Connector Electroless Nickel Wire & Cable 15 Beryllium Copper Black
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Connector Style
Contact Mating Area Plating Material
Contact Type
Preloaded
Product Type
Shell Plating Material
Connector & Contact Terminates To
Number of Positions
Contact Base Material
Insulation Color
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.