Sensor Cable Assemblies

Manufacturer TE Connectivity
Description M8 CABLE RA FEMALE 3M 4P PUR CABLE
Part Number T4051420004-004
URL http://www.te.com/usa-en/product-T4051420004-004.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Current Rating [A] 3
Wire Size [AWG] 24
Wire Size [mm²] .25
Operating Voltage [VAC] 30
Cable Assembly Length [mm] 3000
Number of Positions 4
Cable Type PUR
Assembly Type Pigtail
Cable Jacket Color Gray
????? A
Shielded No
Conductor Material Copper Alloy
Screw & Hole Thread Size M8
Cable Exit Angle Right Angle
Product Type Cable Assembly
Connector Type Receptacle
Cable Assembly Type M8
LED Without
Configuration Single-Ended
Environmental Protection With
Wire Color Brown, White, Blue, Black
Housing Material Nylon
Insulation Material PUR
Product selection
Selector Part Number Description Buy Now Contact Current Rating [A] Wire Size [AWG] Wire Size [mm²] Operating Voltage [VAC] Cable Assembly Length [mm] Number of Positions Cable Type Assembly Type Cable Jacket Color ????? Shielded Conductor Material Screw & Hole Thread Size Cable Exit Angle Product Type Connector Type Cable Assembly Type LED Configuration Environmental Protection Wire Color Housing Material Insulation Material
1 T4051420004-004 M8 CABLE RA FEMALE 3M 4P PUR CABLE Buy Now 3 24 .25 30 3000 4 PUR Pigtail Gray A No Copper Alloy M8 Right Angle Cable Assembly Receptacle M8 Without Single-Ended With Brown, White, Blue, Black Nylon PUR
Part Number
Description
Buy Now
Contact Current Rating [A]
Wire Size [AWG]
Wire Size [mm²]
Operating Voltage [VAC]
Cable Assembly Length [mm]
Number of Positions
Cable Type
Assembly Type
Cable Jacket Color
?????
Shielded
Conductor Material
Screw & Hole Thread Size
Cable Exit Angle
Product Type
Connector Type
Cable Assembly Type
LED
Configuration
Environmental Protection
Wire Color
Housing Material
Insulation Material
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.