Standard Circular Connectors

Manufacturer TE Connectivity
Description M12,REAR MOUNT,MALE,A,12P,SOLDER WIRE
Part Number T4130012121-000
URL http://www.te.com/usa-en/product-T4130012121-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Wire/Cable Size [AWG] 26 – 24
Operating Voltage [VAC] 30
Operating Voltage [VDC] 30
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Contact Current Rating (Max) [A] 1.5
Product Type Connector
Connector Style Plug
Contact Type Male
Shell Plating Material Nickel
Shell Material Copper Alloy
Insulation Material Polyamide 66 GF25
Shell Size 18
Preloaded Yes
Shielded No
Mating Alignment Type Keyed
Accessory Color Black
Keying A
Packaging Quantity 1
Connector & Contact Terminates To Printed Circuit Board
Circuit Application Signal
Connector System Wire-to-Panel
Number of Positions 12
Sealable Yes
Polarization Code A
Factory Installed Backshell No
Number of Signal Positions 12
Environmental Protection Type Elastomer Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Position Keyed A
Reverse Gender Reverse
Shell Type Metal
Assembly Type Electrical Connector
Environmental Protection IP67
IP Water Sealing Level IP67
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [AWG] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Keying Packaging Quantity Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Position Keyed Reverse Gender Shell Type Assembly Type Environmental Protection IP Water Sealing Level Number of Power Positions
1 T4130012121-000 M12,REAR MOUNT,MALE,A,12P,SOLDER WIRE Buy Now M12 Connector 26 – 24 30 30 -40 – 85 -40 – 185 1.5 Connector Plug Male Nickel Copper Alloy Polyamide 66 GF25 18 Yes No Keyed Black A 1 Printed Circuit Board Signal Wire-to-Panel 12 Yes A No 12 Elastomer Sealed Silicone Silicone A Reverse Metal Electrical Connector IP67 IP67 0
Part Number
Description
Buy Now
Series
Wire/Cable Size [AWG]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Keying
Packaging Quantity
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Position Keyed
Reverse Gender
Shell Type
Assembly Type
Environmental Protection
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.