Standard Circular Connectors

Manufacturer TE Connectivity
Description M12,FRONT MOUNTING,FEMALE,A CODE,5P
Part Number T4143012051-000
URL http://www.te.com/usa-en/product-T4143012051-000.html
Series M12 Connector
Wire/Cable Size [AWG] 18 – 24
Operating Voltage [VAC] 60
Operating Temperature Range [°F] -40 – 85
Product Type Connector
Connector Style Receptacle
Contact Type Female
Shell Plating Material Nickel
Shell Material Copper Alloy
Insulation Material Polyamide
Shell Size 18
Preloaded Yes
Shielded No
Mating Alignment Type Keyed
Accessory Color Black
Flange Without
Keying A
Connector & Contact Terminates To Printed Circuit Board
Connector System Wire-to-Panel
Number of Positions 5
Sealable Yes
Polarization Code A
Factory Installed Backshell No
Number of Signal Positions 5
Environmental Protection Type Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Position Keyed A
Reverse Gender Standard
Shell Type Metal
Field Serviceable No
Assembly Type Electrical Connector
IP Water Sealing Level IP67
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [AWG] Operating Voltage [VAC] Operating Temperature Range [°F] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Flange Keying Connector & Contact Terminates To Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Position Keyed Reverse Gender Shell Type Field Serviceable Assembly Type IP Water Sealing Level Number of Power Positions
1 T4143012051-000 M12,FRONT MOUNTING,FEMALE,A CODE,5P Buy Now M12 Connector 18 – 24 60 -40 – 85 Connector Receptacle Female Nickel Copper Alloy Polyamide 18 Yes No Keyed Black Without A Printed Circuit Board Wire-to-Panel 5 Yes A No 5 Sealed Silicone Silicone A Standard Metal No Electrical Connector IP67 0
Part Number
Description
Buy Now
Series
Wire/Cable Size [AWG]
Operating Voltage [VAC]
Operating Temperature Range [°F]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Flange
Keying
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Position Keyed
Reverse Gender
Shell Type
Field Serviceable
Assembly Type
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.