Standard Circular Connectors

Manufacturer TE Connectivity
Description M12 R/A F PNL STAMPED PIN B-CODE 4P SHLD
Part Number T4145435041-001
URL http://www.te.com/usa-en/product-T4145435041-001.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Operating Temperature Range [°C] -40 – 85
Product Type Connector
Connector Style Receptacle
Contact Type Socket
Shell Plating Material Nickel
Shell Material Brass
Insulation Material Polyamide GF
Shell Size 12
Shielded Yes
Mating Alignment Type Keyed
Mating Retention With
Accessory Color Black
Connector Mounting Type Panel
Connector System Wire-to-Board
Number of Positions 4
Sealable Yes
Polarization Code B
Number of Signal Positions 4
Prewired No
Reverse Gender Standard
Shell Type Metal
Assembly Type Electrical Connector
IP Dust Sealing Level 6
IP Water Sealing Level 7
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Shell Size Shielded Mating Alignment Type Mating Retention Accessory Color Connector Mounting Type Connector System Number of Positions Sealable Polarization Code Number of Signal Positions Prewired Reverse Gender Shell Type Assembly Type IP Dust Sealing Level IP Water Sealing Level Number of Power Positions
1 T4145435041-001 M12 R/A F PNL STAMPED PIN B-CODE 4P SHLD Buy Now M12 Connector -40 – 85 Connector Receptacle Socket Nickel Brass Polyamide GF 12 Yes Keyed With Black Panel Wire-to-Board 4 Yes B 4 No Standard Metal Electrical Connector 6 7 0
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Shell Size
Shielded
Mating Alignment Type
Mating Retention
Accessory Color
Connector Mounting Type
Connector System
Number of Positions
Sealable
Polarization Code
Number of Signal Positions
Prewired
Reverse Gender
Shell Type
Assembly Type
IP Dust Sealing Level
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.