Standard Circular Connectors

Manufacturer TE Connectivity
Description M12 Mtl FEMALE PNL CONN. PCB Front (Hex)
Part Number 1838417-1
URL http://www.te.com/usa-en/product-1838417-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Operating Temperature Range [°C] -25 – 90
Assembly Length [in] 1.023
Product Type Connector
Connector Style Receptacle
Contact Layout Arrangement Circular
Contact Type Socket
Preloaded Yes
Mating Alignment Type Keyed
Flange With
Mating Alignment With
Packaging Quantity 50
Connector System Wire-to-Panel
Number of Positions 3
Sealable Yes
Environmental Protection Type Sealed
Panel Mount Feature With
Field Serviceable No
Environmental Protection With
Product selection
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Assembly Length [in] Product Type Connector Style Contact Layout Arrangement Contact Type Preloaded Mating Alignment Type Flange Mating Alignment Packaging Quantity Connector Mounting Type Connector System Number of Positions Sealable Environmental Protection Type Panel Mount Feature Field Serviceable Environmental Protection
1 1838417-1 M12 Mtl FEMALE PNL CONN. PCB Front (Hex) Buy Now M12 Connector -25 – 90 1.023 Connector Receptacle Circular Socket Yes Keyed With With 50 Wire-to-Panel 3 Yes Sealed With No With
2 1838417-3 M12 Mtl FEMALE PNL CONN. PCB F Buy Now M12 Connector -25 – 90 1.023 Connector Receptacle Circular Socket Yes Keyed With With 50 Wire-to-Board 5 Yes Sealed With No With
3 1838417-4 M12 Mtl FEMALE PNL CONN. PCB Front (Hex) Buy Now M12 Connector -25 – 90 1.023 Connector Receptacle Circular Socket Yes Keyed With With 50 Panel Wire-to-Board 8 Yes Sealed With No With
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Assembly Length [in]
Product Type
Connector Style
Contact Layout Arrangement
Contact Type
Preloaded
Mating Alignment Type
Flange
Mating Alignment
Packaging Quantity
Connector Mounting Type
Connector System
Number of Positions
Sealable
Environmental Protection Type
Panel Mount Feature
Field Serviceable
Environmental Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.