Standard Circular Connectors

Manufacturer TE Connectivity
Description M12 Fld Ser CONN. Male Pin Sldr
Part Number 1838275-1
URL http://www.te.com/usa-en/product-1838275-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Operating Voltage [VAC] 500
Operating Temperature Range [°C] -25 – 90
Product Type Connector
Connector Style Plug
Contact Layout Arrangement Circular
Contact Type Pin
Preloaded Yes
Flange Without
Packaging Quantity 50
Connector & Contact Terminates To Wire & Cable
Connector System Cable-to-Cable
Number of Positions 3
Sealable Yes
Factory Installed Backshell Without
Environmental Protection Type Sealed
Reverse Gender Reverse
Field Serviceable Yes
Environmental Protection With
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VAC] Operating Temperature Range [°C] Product Type Connector Style Contact Layout Arrangement Contact Type Preloaded Flange Packaging Quantity Connector & Contact Terminates To Connector System Number of Positions Sealable Factory Installed Backshell Environmental Protection Type Reverse Gender Field Serviceable Environmental Protection
1 1838275-1 M12 Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 50 Wire & Cable Cable-to-Cable 3 Yes Without Sealed Reverse Yes With
2 1838275-2 M12 Fld Ser CONN. Male Pin Sld Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 50 Wire & Cable Cable-to-Cable 4 Yes Without Sealed Reverse Yes With
3 1838275-3 M12 Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 50 Wire & Cable Cable-to-Cable 5 Yes Without Sealed Reverse Yes With
4 1838275-4 M12 Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 20 Wire & Cable Cable-to-Cable 8 Yes Without Sealed Reverse Yes With
5 1838277-1 M12 Plas Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 25 Wire & Cable Cable-to-Cable 3 Yes Without Sealed Reverse Yes With
6 1838277-2 M12 Plas Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 25 Wire & Cable Cable-to-Cable 4 Yes Without Sealed Reverse Yes With
7 1838277-3 M12 Plas Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 20 Wire & Cable Cable-to-Cable 5 Yes Without Sealed Reverse Yes With
8 1838277-4 M12 Plas Fld Ser CONN. Male Pin Sldr Buy Now M12 Connector 500 -25 – 90 Connector Plug Circular Pin Yes Without 20 Wire & Cable Cable-to-Cable 8 Yes Without Sealed Reverse Yes With
Part Number
Description
Buy Now
Series
Operating Voltage [VAC]
Operating Temperature Range [°C]
Product Type
Connector Style
Contact Layout Arrangement
Contact Type
Preloaded
Flange
Packaging Quantity
Connector & Contact Terminates To
Connector System
Number of Positions
Sealable
Factory Installed Backshell
Environmental Protection Type
Reverse Gender
Field Serviceable
Environmental Protection
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.