Standard Circular Connectors

Manufacturer TE Connectivity
Description M12 F, 4P GOLD A_CODE S SHIELDED PG7
Part Number T4110011041-000
URL http://www.te.com/usa-en/product-T4110011041-000.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Connector
Wire/Cable Size [mm²] .82 – .2
Wire/Cable Size [AWG] 18 – 24
Voltage [Vrms] 250
Operating Voltage [VAC] 250
Operating Voltage [VDC] 250
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -104 – 185
Contact Current Rating (Max) [A] 4
Durability Rating [Cycles] 100
Product Type Connector
Connector Style Receptacle
Contact Type Female Contact
Shell Plating Material Nickel
Shell Material Copper Alloy
Insulation Material Polyamide 66 GF25
Shell Size 20
Preloaded Yes
Shielded Yes
Mating Alignment Type Keyed
Accessory Color Black
Flange Without
Keying A
Mating Alignment With
Mating Retention Type Threaded Coupling
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Wire & Cable
Circuit Application Signal
Connector System Wire-to-Wire
Number of Positions 4
Sealable Yes
Polarization Code A
Factory Installed Backshell With
Number of Signal Positions 4
Environmental Protection Type Elastomer Sealed
O-Ring Material Silicone
Peripheral Seal Material Silicone
Position Keyed A
Position Locations Omitted None
Prewired No
Reverse Gender Standard
Shell Type Metal
Field Serviceable Yes
Assembly Type Electrical Connector
Environmental Protection IP67
IP Dust Sealing Level 6
IP Water Sealing Level IP67
Number of Power Positions 0
Product selection
Selector Part Number Description Buy Now Series Wire/Cable Size [mm²] Wire/Cable Size [AWG] Voltage [Vrms] Operating Voltage [VAC] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Durability Rating [Cycles] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Shell Size Preloaded Shielded Mating Alignment Type Accessory Color Flange Keying Mating Alignment Mating Retention Type UL Flammability Rating Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Polarization Code Factory Installed Backshell Number of Signal Positions Environmental Protection Type O-Ring Material Peripheral Seal Material Position Keyed Position Locations Omitted Prewired Reverse Gender Shell Type Field Serviceable Assembly Type Environmental Protection IP Dust Sealing Level IP Water Sealing Level Number of Power Positions
1 T4110011041-000 M12 F, 4P GOLD A_CODE S SHIELDED PG7 Buy Now M12 Connector .82 – .2 18 – 24 250 250 250 -40 – 85 -104 – 185 4 100 Connector Receptacle Female Contact Nickel Copper Alloy Polyamide 66 GF25 20 Yes Yes Keyed Black Without A With Threaded Coupling UL 94V-0 Wire & Cable Signal Wire-to-Wire 4 Yes A With 4 Elastomer Sealed Silicone Silicone A None No Standard Metal Yes Electrical Connector IP67 6 IP67 0
Part Number
Description
Buy Now
Series
Wire/Cable Size [mm²]
Wire/Cable Size [AWG]
Voltage [Vrms]
Operating Voltage [VAC]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Durability Rating [Cycles]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Shell Size
Preloaded
Shielded
Mating Alignment Type
Accessory Color
Flange
Keying
Mating Alignment
Mating Retention Type
UL Flammability Rating
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Factory Installed Backshell
Number of Signal Positions
Environmental Protection Type
O-Ring Material
Peripheral Seal Material
Position Keyed
Position Locations Omitted
Prewired
Reverse Gender
Shell Type
Field Serviceable
Assembly Type
Environmental Protection
IP Dust Sealing Level
IP Water Sealing Level
Number of Power Positions
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.