Standard Circular Connectors

Manufacturer TE Connectivity
Description M12 A-CODE 5,MALE FRONT PANEL MOUNT
Part Number 1-2823590-1
URL http://www.te.com/usa-en/product-1-2823590-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series M12 Rail Bulkhead PCB
Weight [g] 25
Weight [lb] .0552
Operating Voltage [VDC] 50
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Contact Current Rating (Max) [A] 4
Durability Rating [Cycles] 250
Product Type Lead Assembly
Connector Style Plug
Contact Type Pin
Shell Plating Material Nickel
Shell Material Brass
Insulation Material Low Fire Hazard Thermoplastic
Preloaded Yes
Shielded Yes
Mating Alignment Type Keyed
Mating Retention With
Packaging Quantity 1
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Cable Mount
Circuit Application Signal
Connector System Cable-to-Cable
Number of Positions 5
Sealable Yes
Polarization Code A
Environmental Protection Type Elastomer Sealed
Hermetically Sealed Yes
Shell Type Full Metal Shell
Field Serviceable Yes
Environmental Protection Yes
IP Dust Sealing Level 6
IP Water Sealing Level 7
Product selection
Selector Part Number Description Buy Now Series Weight [g] Weight [lb] Operating Voltage [VDC] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Durability Rating [Cycles] Product Type Connector Style Contact Type Shell Plating Material Shell Material Insulation Material Preloaded Shielded Mating Alignment Type Mating Retention Packaging Quantity UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Polarization Code Environmental Protection Type Hermetically Sealed Shell Type Field Serviceable Environmental Protection IP Dust Sealing Level IP Water Sealing Level
1 1-2823590-1 M12 A-CODE 5,MALE FRONT PANEL MOUNT Buy Now M12 Rail Bulkhead PCB 25 .0552 50 -40 – 85 -40 – 185 4 250 Lead Assembly Plug Pin Nickel Brass Low Fire Hazard Thermoplastic Yes Yes Keyed With 1 UL 94V-0 Printed Circuit Board Cable Mount Signal Cable-to-Cable 5 Yes A Elastomer Sealed Yes Full Metal Shell Yes Yes 6 7
Part Number
Description
Buy Now
Series
Weight [g]
Weight [lb]
Operating Voltage [VDC]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Durability Rating [Cycles]
Product Type
Connector Style
Contact Type
Shell Plating Material
Shell Material
Insulation Material
Preloaded
Shielded
Mating Alignment Type
Mating Retention
Packaging Quantity
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Polarization Code
Environmental Protection Type
Hermetically Sealed
Shell Type
Field Serviceable
Environmental Protection
IP Dust Sealing Level
IP Water Sealing Level
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.