TE Connectivity
By TE Connectivity


LVDS Connectors (LCEDI)

Manufacturer TE Connectivity
Description (LCEDI) SR interface Rec conn 40pos
Part Number 2023308-3
URL https://www.te.com/usa-en/product-2023308-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LCEDI
PCB Thickness (Recommended) [MM] 1.6
Contact Current Rating (Max) [AMP] 1
Mated Height [INCH] .1692
Operating Temperature Range [DEGC] -20 – 85
Centerline (Pitch) [INCH] .0197
Centerline (Pitch) [MM] .5
Operating Temperature Range [DEGF] -4 – 185
Mated Height [MM] 4.3
PCB Thickness (Recommended) [INCH] .063
CAD models
Share

Product selection

Index Selector Part Number Description Product Documentation Series PCB Thickness (Recommended) [MM] Contact Current Rating (Max) [AMP] Mated Height [INCH] Operating Temperature Range [DEGC] Centerline (Pitch) [INCH] Centerline (Pitch) [MM] Operating Temperature Range [DEGF] Mated Height [MM] PCB Thickness (Recommended) [INCH]
1 1 2023308-3 (LCEDI) SR interface Rec conn 40pos Product Documentation LCEDI 1.6 1 .1692 -20 – 85 .0197 .5 -4 – 185 4.3 .063