LED Holders

Manufacturer TE Connectivity
Description LUMAWISE LED HOLDER Z50 LOW PROFILE 2024
Part Number 2213130-1
URL http://www.te.com/usa-en/product-2213130-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series LUMAWISE LED Holders
Operating Voltage [VDC] 300
Current Rating (Max) [A] 5
Contact Mating Area Plating Material Silver
Housing Material PBT GF
Product Type LED Holder
Connector & Contact Terminates To Wire & Cable
Circuit Application Power
Connector System Wire-to-Board
Number of Positions 1
Sealable No
Contact Base Material Copper Alloy
Enables Zhaga Compatibility No
Termination Method to Wire & Cable Poke-In
LED Family Lumileds 1204 GEN 3
LED Manufacturer Everlight
Optics Alignment No
Product selection
Selector Part Number Description Buy Now Series Operating Voltage [VDC] Current Rating (Max) [A] Contact Mating Area Plating Material Housing Material Product Type Connector & Contact Terminates To Circuit Application Connector System Number of Positions Sealable Contact Base Material Enables Zhaga Compatibility Termination Method to Wire & Cable LED Family LED Manufacturer Optics Alignment
1 2213130-1 LUMAWISE LED HOLDER Z50 LOW PROFILE 2024 Buy Now LUMAWISE LED Holders 300 5 Silver PBT GF LED Holder Wire & Cable Power Wire-to-Board 1 No Copper Alloy No Poke-In Lumileds 1204 GEN 3 Everlight No
2 2213580-1 LUMAWISE LED HOLDER Z50 LOW PROFILE 1924 Buy Now LUMAWISE LED Holders Nichia J-Series NICHIA
Part Number
Description
Buy Now
Series
Operating Voltage [VDC]
Current Rating (Max) [A]
Contact Mating Area Plating Material
Housing Material
Product Type
Connector & Contact Terminates To
Circuit Application
Connector System
Number of Positions
Sealable
Contact Base Material
Enables Zhaga Compatibility
Termination Method to Wire & Cable
LED Family
LED Manufacturer
Optics Alignment
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.