Safety Cable Assemblies

Manufacturer TE Connectivity
Description LOCKABLE SQ,GE2,CABLE ASSY,CODB
Part Number 2141666-5
URL http://www.te.com/usa-en/product-2141666-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series AMP Auto Squib Products
Cable Assembly Length [m] 1.478
Cable Assembly Length [ft] 4.85
Cable Assembly Type Squib Pigtails
Cable Type Copper
Shielded No
Sealed No
Product selection
Selector Part Number Description Buy Now Series Cable Assembly Length [m] Cable Assembly Length [ft] Cable Assembly Type Cable Type Shielded Sealed
1 2141666-5 LOCKABLE SQ,GE2,CABLE ASSY,CODB Buy Now AMP Auto Squib Products 1.478 4.85 Squib Pigtails Copper No No
Part Number
Description
Buy Now
Series
Cable Assembly Length [m]
Cable Assembly Length [ft]
Cable Assembly Type
Cable Type
Shielded
Sealed
Documentation
Contact the supplier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.